(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Saw 165

GT Saw 165

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 295.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N-G165P
NK-G165P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Product total length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 718.00

SAW SERIES 1 Piece(s) 12 Day(s) 300 to 399 324 4975364110367 442-3704 188 1 pc.

฿ 295.00

SAW SERIES 1 Piece(s) 12 Day(s) Up to 199 180 4975364110442 442-3712 15 1 pc.

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Blade Length(mm)
    Up to 199
  • Product blade length(mm)
    165
  • Grip material
    Aluminum
  • Features
    Suitable for precision cutting where high-quality cutting surface is required.
  • Application
    For cutting narrow pipes, air conditioning duct covers, PVC and thin steel sheets.
  • Amount Of Content
    1 pc.

Product Description

Suitable for precision work required for a high quality cut surface. For cutting thin copper pipes, air conditioner duct covers, PVC materials or thin iron plates.

Part Number
N-G165P
NK-G165P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Product total length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 718.00

SAW SERIES 1 Piece(s) 12 Day(s) 300 to 399 324 4975364110367 442-3704 188 1 pc.

฿ 295.00

SAW SERIES 1 Piece(s) 12 Day(s) Up to 199 180 4975364110442 442-3712 15 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1