(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Half Moon Saw

Half Moon Saw

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DNW-1

  • Product Type
    Single blade saw
  • Product Specifications
    Standard Type
  • Material, blade
    Special Steel
  • Material, handle
    LCS Rubber
  • Blade Length(mm)
    Up to 199
  • Overall Length(mm)
    200 to 299
  • Product Blade Length(mm)
    82 (straight blade), 74 (round blade)
  • Product Total Length(mm)
    220
  • JAN Code
    4518772970583
  • Trusco Code
    148-6942
  • Mass(g)
    130
  • Features
    No cut hole required. It is multi-purpose round blade and straight blade. Anti-slip rubber clip. Available with a resin case.
  • Application
    For cutting the box mounting holes of gypsum boards, plywood and general wood, PVC pipes and the like.
  • Amount Of Content
    1 pc.
Part Number
DNW-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,089.46

SAW SERIES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Standard Type
  • Material, blade
    Special Steel
  • Material, handle
    LCS Rubber
  • Blade Length(mm)
    Up to 199
  • Overall Length(mm)
    200 to 299
  • Product Blade Length(mm)
    82 (straight blade), 74 (round blade)
  • Product Total Length(mm)
    220
  • JAN Code
    4518772970583
  • Trusco Code
    148-6942
  • Mass(g)
    130
  • Features
    No cut hole required. It is multi-purpose round blade and straight blade. Anti-slip rubber clip. Available with a resin case.
  • Application
    For cutting the box mounting holes of gypsum boards, plywood and general wood, PVC pipes and the like.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Does not require incision holes. A multi-purpose double blade with a rounded edge and a straight edge.
· Smooth rubber grip. Comes with a resin case.
[Applications]
· For cutting or making box mounting holes on gypsum boards, plywood, general wood or PVC pipes, etc.

Specifications of DNW-1

  • Product Type
    Single blade saw
  • Product Specifications
    Standard Type
  • Material, blade
    Special Steel
  • Material, handle
    LCS Rubber
  • Blade Length(mm)
    Up to 199
  • Overall Length(mm)
    200 to 299
  • Product Blade Length(mm)
    82 (straight blade), 74 (round blade)
  • Product Total Length(mm)
    220
  • JAN Code
    4518772970583
  • Trusco Code
    148-6942
  • Mass(g)
    130
  • Features
    No cut hole required. It is multi-purpose round blade and straight blade. Anti-slip rubber clip. Available with a resin case.
  • Application
    For cutting the box mounting holes of gypsum boards, plywood and general wood, PVC pipes and the like.
  • Amount Of Content
    1 pc.
Part Number
DNW-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,089.46

SAW SERIES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1