(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Rake (Flat Type)

Aluminum Rake (Flat Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TAFR-800

  • Product Type
    Rake
  • Overall length (mm)
    1200 or More
  • Tip width(mm)
    800
  • Nail length(mm)
    110
  • Full length details(mm)
    1800
  • JAN Code
    4989999216653
  • Trusco Code
    423-9997
  • Mass(g)
    1300
  • Application
    For leveling of athletic fields, etc. For cultivating paddy fields.
  • Material
    Aluminum Alloy
  • Features
    It is made of all aluminum and is lightweight and rust resistant. The cutting edge is given surface processing resistant to stains. There are drain holes on the cutting edge, which reduce the resistance due to water during work.
  • Amount Of Content
    1 pc.
Part Number
TAFR-800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,418.00

RAKES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Rake
  • Overall length (mm)
    1200 or More
  • Tip width(mm)
    800
  • Nail length(mm)
    110
  • Full length details(mm)
    1800
  • JAN Code
    4989999216653
  • Trusco Code
    423-9997
  • Mass(g)
    1300
  • Application
    For leveling of athletic fields, etc. For cultivating paddy fields.
  • Material
    Aluminum Alloy
  • Features
    It is made of all aluminum and is lightweight and rust resistant. The cutting edge is given surface processing resistant to stains. There are drain holes on the cutting edge, which reduce the resistance due to water during work.
  • Amount Of Content
    1 pc.

Product Description

Made entirely of aluminum, lightweight and rust resistant. The cutting edge is given surface processing, making it resistant to stains. There are drain holes on the cutting edge, which reduce the resistance due to water during work. For ground leveling work. For cultivating paddy fields.

Specifications of TAFR-800

  • Product Type
    Rake
  • Overall length (mm)
    1200 or More
  • Tip width(mm)
    800
  • Nail length(mm)
    110
  • Full length details(mm)
    1800
  • JAN Code
    4989999216653
  • Trusco Code
    423-9997
  • Mass(g)
    1300
  • Application
    For leveling of athletic fields, etc. For cultivating paddy fields.
  • Material
    Aluminum Alloy
  • Features
    It is made of all aluminum and is lightweight and rust resistant. The cutting edge is given surface processing resistant to stains. There are drain holes on the cutting edge, which reduce the resistance due to water during work.
  • Amount Of Content
    1 pc.
Part Number
TAFR-800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,418.00

RAKES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since there is a drain hole in the blade edge, the resistance of the water during work is reduced.

Usage

●Soil preparation work of ground etc.
●Work on soil on rice paddy.

Specification

●Total Length(mm):1800
●Tip Width(mm):800
●Claw Length (mm):110
●SPQ(piece):10
●Assembly Type

Materials

●Aluminum Alloy