(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tokyo Joren Angle

Tokyo Joren Angle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 072198

  • Product Model
    Rake
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Steel
  • Handle Material
    Wood
  • Blade Edge Width(mm)
    167
  • Prong Length(mm)
    245
  • Total Length Details(mm)
    900
  • JAN Code
    4960517072197
  • Trusco Code
    436-0150
  • Mass(g)
    1200
  • Features
    Run-on type that does not require locking between the head and handle sections.
  • Use
    For shoveling sand and gutter mud, etc.
  • Handle material details
    Tree
  • Amount Of Content
    1 pc.
Part Number
072198
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 985.00

RAKES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Rake
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Steel
  • Handle Material
    Wood
  • Blade Edge Width(mm)
    167
  • Prong Length(mm)
    245
  • Total Length Details(mm)
    900
  • JAN Code
    4960517072197
  • Trusco Code
    436-0150
  • Mass(g)
    1200
  • Features
    Run-on type that does not require locking between the head and handle sections.
  • Use
    For shoveling sand and gutter mud, etc.
  • Handle material details
    Tree
  • Amount Of Content
    1 pc.

Specifications of 072198

  • Product Model
    Rake
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Steel
  • Handle Material
    Wood
  • Blade Edge Width(mm)
    167
  • Prong Length(mm)
    245
  • Total Length Details(mm)
    900
  • JAN Code
    4960517072197
  • Trusco Code
    436-0150
  • Mass(g)
    1200
  • Features
    Run-on type that does not require locking between the head and handle sections.
  • Use
    For shoveling sand and gutter mud, etc.
  • Handle material details
    Tree
  • Amount Of Content
    1 pc.
Part Number
072198
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 985.00

RAKES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Head and handle parts are drive-in type that does not need wedges.

Usage

●For scooping gravel, scooping of mud on gutter etc.

Specification

●Total Length(mm):900
●Tip Width(mm):245
●Claw Length (mm):167
●SPQ(piece):10

Materials

●Head: Steel
●Handle: Natural Wood