(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Light Shovel

Light Shovel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,290.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
000377
001059
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Edge Type (Shovel Only) Blade Edge Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,290.29

SHOVELS 1 Piece(s) 12 Day(s) Round Shape 202 4960517000374 436-0133 1400 1 pc.

฿ 1,321.51

SHOVELS 1 Piece(s) 10 Day(s) Square 220 4960517001050 436-0141 1500 1 pc.

Basic Specifications

  • Product Model
    Shovel
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Blade Edge Length(mm)
    255
  • Total Length Details(mm)
    915
  • Plate Thickness(mm)
    1.45
  • Features
    The head is heat treated with quenching and tempering. The textured handle will not slip easily. The rubberized grip is easy to hold on to.
  • Blade Edge Material Details
    High Tension Steel
  • Handle material details
    Medium Steel Pipe
  • Amount Of Content
    1 pc.

Product Description

The head has been heat-treated with quenching and tempering. The handle is lined to prevent slipping. The grip is drum shaped for easy holding.

Part Number
000377
001059
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Edge Type (Shovel Only) Blade Edge Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,290.29

SHOVELS 1 Piece(s) 12 Day(s) Round Shape 202 4960517000374 436-0133 1400 1 pc.

฿ 1,321.51

SHOVELS 1 Piece(s) 10 Day(s) Square 220 4960517001050 436-0141 1500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1