(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rust-Proof Coating Agent Chassis Coat, Clear

Rust-Proof Coating Agent Chassis Coat, Clear

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO1063

  • Product Applications
    Color Spray
  • Product Model
    Other
  • Color
    Transparent
  • Drying time
    20 to 30 minutes (20°C)
  • JAN Code
    4972444010630
  • Trusco Code
    440-3495
  • Mass(g)
    450
  • Features
    Shuts out rainwater, salt water, muddy water, snow and mud to protect from rust and scratches. Excellent sealant, has quick-drying properties, obtains a glossy coating film after drying. It is a water-based type that is gentle on the environment.
  • Use
    Rustproofing of the undercarriage of automobiles, tire housing, frame components, etc.
  • Coating Area(Square Meter)
    1.5 (1 coat)
  • Amount Of Content
    1 pc (0.42 L)
Part Number
NO1063
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 258.75

CHASSIS SPRAYS 1 Piece(s) 8 Day(s) 1 pc (0.42 L)

Basic Specifications

  • Product Applications
    Color Spray
  • Product Model
    Other
  • Color
    Transparent
  • Drying time
    20 to 30 minutes (20°C)
  • JAN Code
    4972444010630
  • Trusco Code
    440-3495
  • Mass(g)
    450
  • Features
    Shuts out rainwater, salt water, muddy water, snow and mud to protect from rust and scratches. Excellent sealant, has quick-drying properties, obtains a glossy coating film after drying. It is a water-based type that is gentle on the environment.
  • Use
    Rustproofing of the undercarriage of automobiles, tire housing, frame components, etc.
  • Coating Area(Square Meter)
    1.5 (1 coat)
  • Amount Of Content
    1 pc (0.42 L)

Product Description

Shuts out rain water, salt water, muddy water, snow, earth, sand, etc., protecting against rust and scratches. Superior adhesion and drying speed. Gives a glossy coating when dry. A water-based, environmentally-friendly type. For rustproofing the undercarriage of cars, wheel wells, frames, etc.

Specifications of NO1063

  • Product Applications
    Color Spray
  • Product Model
    Other
  • Color
    Transparent
  • Drying time
    20 to 30 minutes (20°C)
  • JAN Code
    4972444010630
  • Trusco Code
    440-3495
  • Mass(g)
    450
  • Features
    Shuts out rainwater, salt water, muddy water, snow and mud to protect from rust and scratches. Excellent sealant, has quick-drying properties, obtains a glossy coating film after drying. It is a water-based type that is gentle on the environment.
  • Use
    Rustproofing of the undercarriage of automobiles, tire housing, frame components, etc.
  • Coating Area(Square Meter)
    1.5 (1 coat)
  • Amount Of Content
    1 pc (0.42 L)
Part Number
NO1063
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 258.75

CHASSIS SPRAYS 1 Piece(s) 8 Day(s) 1 pc (0.42 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1