(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TMFR-18S-4 |
TMFR-18S-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Roller Size (Inch) |
Overall Length (mm) |
Mass (g) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 211.79 |
PAINT ROLLERS(SMALL ROLLER) | 1 Piece(s) | 1 Day(s) | 4 | 105 | 21 | 4989999240139 | 437-3278 | 1 pc. | ||
฿ 226.82 |
PAINT ROLLERS(SMALL ROLLER) | 1 Piece(s) | 12 Day(s) | 6 | 155 | 36 | 4989999240146 | 437-3286 | 1 pc. |
The product is a low dispersion type roller ideal for water based paint, which holds and discharges paint well. The coated surface is finished beautifully, as ultrafine fibers are used.
Part Number |
---|
TMFR-18S-4 |
TMFR-18S-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Roller Size (Inch) |
Overall Length (mm) |
Mass (g) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 211.79 |
PAINT ROLLERS(SMALL ROLLER) | 1 Piece(s) | 1 Day(s) | 4 | 105 | 21 | 4989999240139 | 437-3278 | 1 pc. | ||
฿ 226.82 |
PAINT ROLLERS(SMALL ROLLER) | 1 Piece(s) | 12 Day(s) | 6 | 155 | 36 | 4989999240146 | 437-3286 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?