Light Weight On-Hand Pressure Reducing Valve

Brand :
KINKISEISAKUSYO
Caution
Product Description
[Features]
·It can be installed near air tools or in small spaces, etc., to supply stable pressure.
Specification
●Max Working Pressure(MPa):1.0●Working Temperature Range(°C):-10 to 60
●SPQ(piece):1
●Air Input Port: G1/4
●Air Outlet: G1/4 Female Butterfly Wing Nut