(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hidels pump discharge amount (l/min) 110

Hidels pump discharge amount (l/min) 110

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SEV-25L

  • Product Type
    Oil Rotation Type
  • Discharge Quantity(l/min)
    110
  • Total lift(m)
    32
  • Maximum Output(kW/rpm)
    0.7/7500
  • Engine Type
    KC26
  • Noise value(dB)
    105
  • Fuel Tank Capacity(L)
    0.6
  • Usable duration with filled tank(Minute)
    50
  • Fuel for use
    2-stroke mixed gasoline 50:1
  • Bore Diameter(mm)
    25
  • JAN Code
    4971770126619
  • Trusco Code
    451-9205
  • Features
    Equipped with a lightweight and compact engine.
  • Application
    From water sprinkling and irrigation of rice paddies and farms to cleaning of agricultural equipment.
  • Mass(g)
    5500
  • Engine Manufacturer
    Koshin
  • Accessory
    3 m Suction Hose / Coupling Set 25 x 25 2 pcs / Hose Barb Nipple 25 mm x 15 mm 1 pc / Hose Clamp 25 mm 3 pcs, 15 mm 1 pc / Strainer 1 pc
  • Amount Of Content
    1 unit
Part Number
SEV-25L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,904.05

ENGINE PUMPS 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Oil Rotation Type
  • Discharge Quantity(l/min)
    110
  • Total lift(m)
    32
  • Maximum Output(kW/rpm)
    0.7/7500
  • Engine Type
    KC26
  • Noise value(dB)
    105
  • Fuel Tank Capacity(L)
    0.6
  • Usable duration with filled tank(Minute)
    50
  • Fuel for use
    2-stroke mixed gasoline 50:1
  • Bore Diameter(mm)
    25
  • JAN Code
    4971770126619
  • Trusco Code
    451-9205
  • Features
    Equipped with a lightweight and compact engine.
  • Application
    From water sprinkling and irrigation of rice paddies and farms to cleaning of agricultural equipment.
  • Mass(g)
    5500
  • Engine Manufacturer
    Koshin
  • Accessory
    3 m Suction Hose / Coupling Set 25 x 25 2 pcs / Hose Barb Nipple 25 mm x 15 mm 1 pc / Hose Clamp 25 mm 3 pcs, 15 mm 1 pc / Strainer 1 pc
  • Amount Of Content
    1 unit

Product Description

Equipped with a lightweight and compact engine. From water sprinkling and irrigation of rice paddies and farms to cleaning of agricultural equipment.

Specifications of SEV-25L

  • Product Type
    Oil Rotation Type
  • Discharge Quantity(l/min)
    110
  • Total lift(m)
    32
  • Maximum Output(kW/rpm)
    0.7/7500
  • Engine Type
    KC26
  • Noise value(dB)
    105
  • Fuel Tank Capacity(L)
    0.6
  • Usable duration with filled tank(Minute)
    50
  • Fuel for use
    2-stroke mixed gasoline 50:1
  • Bore Diameter(mm)
    25
  • JAN Code
    4971770126619
  • Trusco Code
    451-9205
  • Features
    Equipped with a lightweight and compact engine.
  • Application
    From water sprinkling and irrigation of rice paddies and farms to cleaning of agricultural equipment.
  • Mass(g)
    5500
  • Engine Manufacturer
    Koshin
  • Accessory
    3 m Suction Hose / Coupling Set 25 x 25 2 pcs / Hose Barb Nipple 25 mm x 15 mm 1 pc / Hose Clamp 25 mm 3 pcs, 15 mm 1 pc / Strainer 1 pc
  • Amount Of Content
    1 unit
Part Number
SEV-25L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,904.05

ENGINE PUMPS 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Light weight/compact engine is installed.

Usage

●From diffusing, affusing of water to the fields, to washing of agricultural machinery.

Specification

●Discharge Rate(L/min):115
●Total Head(m):32
●Caliber(mm):25
●Regular Output(kW/rpm):-
●Max Output(kW/rpm):0.7/7500
●Engine Type Manufacturer:KOSHIN
●Engine Type Type:KC26
●Fuel Tank Capacity(L):0.6
●Available Time in Full(minutes):50
●Noise Level(dB):105
●SPQ(piec
●Working Fuel: 2 Cycle Mixed Gasoline 50: 1

Accessories

●3m Suction Hose
●Coupling Set 25 x 25 2 Pieces
●Bamboo Shoots Nipple 25mm x 15mm 1 Piece
●Hose Band 25mm x 3 Pieces, 15mm x 1 Piece
●Strainer x 1

Warning

●Noise level is measured values at LwA(ISO international standards).