- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 8Y2144
-
- Display Content
- Arrow Mark
-
- Product Model
- Display Stand
-
- Material (Body)
- ABS Resin
-
- Color
- Red
-
- Frontage(mm)
- 900
-
- Depth(mm)
- 400
-
- Height(mm)
- 455
-
- JAN Code
- 4983049968134
-
- Trusco Code
- 451-0194
-
- Mass(g)
- 5000
-
- Features
- Large type delivers excellent visibility.
-
- Specifications
- With handle
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,656.46
|
SIGN STANDS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Display Content
- Arrow Mark
-
- Product Model
- Display Stand
-
- Material (Body)
- ABS Resin
-
- Color
- Red
-
- Frontage(mm)
- 900
-
- Depth(mm)
- 400
-
- Height(mm)
- 455
-
- JAN Code
- 4983049968134
-
- Trusco Code
- 451-0194
-
- Mass(g)
- 5000
-
- Features
- Large type delivers excellent visibility.
-
- Specifications
- With handle
-
- Amount Of Content
- 1 unit
Product Description
[Specifications]
·Large for superior visibility.
·Materials (Main body): ABS Resin
Specifications of 8Y2144
-
- Display Content
- Arrow Mark
-
- Product Model
- Display Stand
-
- Material (Body)
- ABS Resin
-
- Color
- Red
-
- Frontage(mm)
- 900
-
- Depth(mm)
- 400
-
- Height(mm)
- 455
-
- JAN Code
- 4983049968134
-
- Trusco Code
- 451-0194
-
- Mass(g)
- 5000
-
- Features
- Large type delivers excellent visibility.
-
- Specifications
- With handle
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,656.46
|
SIGN STANDS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?