- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of ARRODX
-
- Display Content
- Arrow Mark
-
- Product Model
- Display Stand
-
- Material (Body)
- Polyethylene (PE)
-
- Color
- Red / White
-
- Depth(mm)
- 527
-
- Height(mm)
- 406
-
- Width(mm)
- 834
-
- JAN Code
- 4978684800604
-
- Trusco Code
- 432-4765
-
- Mass(g)
- 4800
-
- Features
- Can be folded in half for compact, convenient carrying, storage, and stacking. Automatically lights up (built-in cds) at night. Select between blinking and flowing lighting patterns.
-
- Material
- Polyethylene (PE)/Acrylic/ABS Resin
-
- Power
- Nickel Metal Hydride AA Batteries (1.2 V 2,300 mAh x 4) or Alkali AA Batteries x 4 (Batteries Sold Separately)
-
- Continuous Flashing Time Duration
- Approx. 60 Hours (During Flow), Approx. 40 Hours (When Blinking)
-
- Light Source
- Ultra-High Luminance Light-Emitting Diode (6,000 mcd x 16 pcs.)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 11,769.00
฿ 10,827.48
|
SIGN STANDS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Display Content
- Arrow Mark
-
- Product Model
- Display Stand
-
- Material (Body)
- Polyethylene (PE)
-
- Color
- Red / White
-
- Depth(mm)
- 527
-
- Height(mm)
- 406
-
- Width(mm)
- 834
-
- JAN Code
- 4978684800604
-
- Trusco Code
- 432-4765
-
- Mass(g)
- 4800
-
- Features
- Can be folded in half for compact, convenient carrying, storage, and stacking. Automatically lights up (built-in cds) at night. Select between blinking and flowing lighting patterns.
-
- Material
- Polyethylene (PE)/Acrylic/ABS Resin
-
- Power
- Nickel Metal Hydride AA Batteries (1.2 V 2,300 mAh x 4) or Alkali AA Batteries x 4 (Batteries Sold Separately)
-
- Continuous Flashing Time Duration
- Approx. 60 Hours (During Flow), Approx. 40 Hours (When Blinking)
-
- Light Source
- Ultra-High Luminance Light-Emitting Diode (6,000 mcd x 16 pcs.)
-
- Amount Of Content
- 1 unit
Product Description
Folds in half to create a compact form that can be carried, stowed or stacked. Lights automatically (built-in cds) at night. Can be switched between flashing and streaming display.
Specifications of ARRODX
-
- Display Content
- Arrow Mark
-
- Product Model
- Display Stand
-
- Material (Body)
- Polyethylene (PE)
-
- Color
- Red / White
-
- Depth(mm)
- 527
-
- Height(mm)
- 406
-
- Width(mm)
- 834
-
- JAN Code
- 4978684800604
-
- Trusco Code
- 432-4765
-
- Mass(g)
- 4800
-
- Features
- Can be folded in half for compact, convenient carrying, storage, and stacking. Automatically lights up (built-in cds) at night. Select between blinking and flowing lighting patterns.
-
- Material
- Polyethylene (PE)/Acrylic/ABS Resin
-
- Power
- Nickel Metal Hydride AA Batteries (1.2 V 2,300 mAh x 4) or Alkali AA Batteries x 4 (Batteries Sold Separately)
-
- Continuous Flashing Time Duration
- Approx. 60 Hours (During Flow), Approx. 40 Hours (When Blinking)
-
- Light Source
- Ultra-High Luminance Light-Emitting Diode (6,000 mcd x 16 pcs.)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 11,769.00
฿ 10,827.48
|
SIGN STANDS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?