(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Arrow Board Guidance Light "Flasher Panel"

LED Arrow Board Guidance Light "Flasher Panel"

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SKT-005FS

  • Display Content
    Arrow Mark
  • Product Model
    Display Stand
  • Material (Body)
    Steel
  • Color
    Red / White
  • Frontage(mm)
    870
  • Depth(mm)
    540
  • Height(mm)
    360
  • Trusco Code
    452-8760
  • Mass(g)
    8000
  • Features
    30 high-luminosity LED lights are combined with a reflective lens for excellent visual recognition. Battery lasts approx. 30 hours. This product can be used on rainy days as well thanks to the rain-proof batter case (D cell battery x 2 (sold separately)).
  • Specifications
    Blinking and flow switch type / with ON/OFF switch
  • Arrow Part
    ABS Resin
  • Amount Of Content
    1 unit
Part Number
SKT-005FS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,458.00

฿ 12,381.36

SIGN STANDS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Display Content
    Arrow Mark
  • Product Model
    Display Stand
  • Material (Body)
    Steel
  • Color
    Red / White
  • Frontage(mm)
    870
  • Depth(mm)
    540
  • Height(mm)
    360
  • Trusco Code
    452-8760
  • Mass(g)
    8000
  • Features
    30 high-luminosity LED lights are combined with a reflective lens for excellent visual recognition. Battery lasts approx. 30 hours. This product can be used on rainy days as well thanks to the rain-proof batter case (D cell battery x 2 (sold separately)).
  • Specifications
    Blinking and flow switch type / with ON/OFF switch
  • Arrow Part
    ABS Resin
  • Amount Of Content
    1 unit

Product Description

The combination of 30 high-brightness LEDs and reflective lenses has achieved outstanding visibility. Battery lifespan is approximately 30 hours. (2 x AA batteries (sold separately)) Uses a rainproof battery case for peace of mind even on rainy days.

Specifications of SKT-005FS

  • Display Content
    Arrow Mark
  • Product Model
    Display Stand
  • Material (Body)
    Steel
  • Color
    Red / White
  • Frontage(mm)
    870
  • Depth(mm)
    540
  • Height(mm)
    360
  • Trusco Code
    452-8760
  • Mass(g)
    8000
  • Features
    30 high-luminosity LED lights are combined with a reflective lens for excellent visual recognition. Battery lasts approx. 30 hours. This product can be used on rainy days as well thanks to the rain-proof batter case (D cell battery x 2 (sold separately)).
  • Specifications
    Blinking and flow switch type / with ON/OFF switch
  • Arrow Part
    ABS Resin
  • Amount Of Content
    1 unit
Part Number
SKT-005FS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,458.00

฿ 12,381.36

SIGN STANDS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1