(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Garage Mirror GMT (Adhesive Tape Type)

Garage Mirror GMT (Adhesive Tape Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of GMT-1916

  • Mirror Material
    Glass
  • Type
    Mount Type
  • Mirror Shape
    Square
  • Number of Mirrors
    1 Piece
  • Use
    Indoor and Outdoor Use
  • Caution Panel
    None
  • Size(mm)
    160X190
  • Size H(mm)
    281
  • Size W(mm)
    196
  • Size D(mm)
    27
  • Remark
    Ratio of the curved surface 460R
Part Number
GMT-1916
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 781.47

SAFETY MIRRORS 1 Piece(s) 10 Day(s)

Basic Specifications

Product Description

[Features]
· It is thin and does not take up space.

Specifications of GMT-1916

  • Mirror Material
    Glass
  • Type
    Mount Type
  • Mirror Shape
    Square
  • Number of Mirrors
    1 Piece
  • Use
    Indoor and Outdoor Use
  • Caution Panel
    None
  • Size(mm)
    160X190
  • Size H(mm)
    281
  • Size W(mm)
    196
  • Size D(mm)
    27
  • Remark
    Ratio of the curved surface 460R
Part Number
GMT-1916
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 781.47

SAFETY MIRRORS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1