(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bellows Mat - Bellows Mat Double-Sided Tape

Bellows Mat - Bellows Mat Double-Sided Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TJM-23

  • Width×Length (mm)
    600×900
  • Accessory
    NA
  • JAN Code
    4989999266801
  • Trusco Code
    444-9878
  • Features
    Strong double-sided tape dedicated to bellows mats. The size is the same as small bellows mats and thus can be used without processing.
  • Application
    To mount bellows mats.
  • Material Details
    Acrylic Adhesive
  • Mass(g)
    180
  • Amount Of Content
    1 pc.
Part Number
TJM-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 487.80

CUSHIONS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Width×Length (mm)
    600×900
  • Accessory
    NA
  • JAN Code
    4989999266801
  • Trusco Code
    444-9878
  • Features
    Strong double-sided tape dedicated to bellows mats. The size is the same as small bellows mats and thus can be used without processing.
  • Application
    To mount bellows mats.
  • Material Details
    Acrylic Adhesive
  • Mass(g)
    180
  • Amount Of Content
    1 pc.

Product Description

Strong double-sided tape dedicated for bellows mats. The size is the same as small bellows mats and thus can be used without processing. To mount bellows mats.

Specifications of TJM-23

  • Width×Length (mm)
    600×900
  • Accessory
    NA
  • JAN Code
    4989999266801
  • Trusco Code
    444-9878
  • Features
    Strong double-sided tape dedicated to bellows mats. The size is the same as small bellows mats and thus can be used without processing.
  • Application
    To mount bellows mats.
  • Material Details
    Acrylic Adhesive
  • Mass(g)
    180
  • Amount Of Content
    1 pc.
Part Number
TJM-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 487.80

CUSHIONS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1