(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive for cushioning "Kuttsukuzo"

Adhesive for cushioning "Kuttsukuzo"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KS01

  • Product Model
    Other Cushions
  • Accessories
    None
  • Capacity(ml)
    20
  • Color Details
    Translucent White
  • JAN Code
    4968124207490
  • Trusco Code
    440-3207
  • Features
    A dedicated adhesive for cushioning. Suitable for adhesion of foam cushions made of NBR, PVC, EVA and PU materials.
  • Use
    For bonding concrete, metals, wooden materials, and various types of plastic materials.
  • Material
    Urethane Plastic
  • Guidelines in Using
    For Security Cushion Corner Small ... 20 pcs Security Cushion 90 cm Small ... 2 pcs
  • Mass(g)
    50
  • Amount Of Content
    1 pc (20 ml)
Part Number
KS01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 310.94

CUSHIONS 1 Piece(s) 10 Day(s) 1 pc (20 ml)

Basic Specifications

  • Product Model
    Other Cushions
  • Accessories
    None
  • Capacity(ml)
    20
  • Color Details
    Translucent White
  • JAN Code
    4968124207490
  • Trusco Code
    440-3207
  • Features
    A dedicated adhesive for cushioning. Suitable for adhesion of foam cushions made of NBR, PVC, EVA and PU materials.
  • Use
    For bonding concrete, metals, wooden materials, and various types of plastic materials.
  • Material
    Urethane Plastic
  • Guidelines in Using
    For Security Cushion Corner Small ... 20 pcs Security Cushion 90 cm Small ... 2 pcs
  • Mass(g)
    50
  • Amount Of Content
    1 pc (20 ml)

Product Description

Dedicated cushioning adhesive. Suitable for gluing foam cushioning made from NBR, PVC, EVA or PU. Use for gluing concrete, metals, wood and plastics of all kinds.

Specifications of KS01

  • Product Model
    Other Cushions
  • Accessories
    None
  • Capacity(ml)
    20
  • Color Details
    Translucent White
  • JAN Code
    4968124207490
  • Trusco Code
    440-3207
  • Features
    A dedicated adhesive for cushioning. Suitable for adhesion of foam cushions made of NBR, PVC, EVA and PU materials.
  • Use
    For bonding concrete, metals, wooden materials, and various types of plastic materials.
  • Material
    Urethane Plastic
  • Guidelines in Using
    For Security Cushion Corner Small ... 20 pcs Security Cushion 90 cm Small ... 2 pcs
  • Mass(g)
    50
  • Amount Of Content
    1 pc (20 ml)
Part Number
KS01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 310.94

CUSHIONS 1 Piece(s) 10 Day(s) 1 pc (20 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1