(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Chain stand T-CSH-Y sign sticker (2 pieces included)

Chain stand T-CSH-Y sign sticker (2 pieces included)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 302.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCSS-001
TCSS-002
TCSS-003
TCSS-004
TCSS-005
TCSS-006
TCSS-007
TCSS-008
TCSS-009
TCSS-010
TCSS-011
TCSS-012
TCSS-013
TCSS-014
TCSS-015
TCSS-016
TCSS-017
TCSS-018
TCSS-019
TCSS-020
TCSS-021
TCSS-022
TCSS-023
TCSS-024
TCSS-025
TCSS-026
TCSS-027
TCSS-028
TCSS-029
TCSS-030
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Display Content JAN Code Trusco Code Amount Of Content

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) Parking Lot 4989999255645 438-9701 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) Bicycle parking lot 4989999255652 438-9719 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) No parking 4989999255669 438-9727 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) Bicycles Prohibited 4989999255676 438-9735 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) No Parking 4989999255683 438-9743 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) No Bicycle Parking 4989999255690 438-9751 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) Keep out 4989999255706 438-9760 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) No admittance to unauthorized personnel 4989999255713 438-9778 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) Keep out 4989999255720 438-9786 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Under construction 4989999255737 438-9794 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Caution 4989999255744 438-9808 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Danger 4989999255751 438-9816 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Watch your step 4989999255768 438-9824 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Barrier warning 4989999255775 438-9832 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Access Prohibited 4989999255782 438-9841 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) No Outdoor Shoes 4989999255799 438-9859 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Pedestrian path 4989999255805 438-9867 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Safety First 4989999255812 438-9875 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Smoking Area 4989999255829 438-9883 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) No smoking 4989999255836 438-9891 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) No Fire 4989999255843 438-9905 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Do not touch 4989999255850 438-9913 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Filming prohibited 4989999255867 438-9921 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Use of mobile phones prohibited 4989999255874 438-9930 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Accepted product placement 4989999255881 438-9948 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Flammable Material Storage 4989999255898 438-9956 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Incombustible material storage place 4989999255904 438-9964 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Silently 4989999255911 438-9972 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Please wait in line. 4989999255928 438-9981 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Priority for People with Disabilities 4989999255935 438-9999 1 Set (2 Plates)

Basic Specifications

  • Product Type 2
    Plastic Chain Stand
  • Product Type 1
    Plastic Chain
  • Vertical(mm)
    190
  • Horizontal(mm)
    120
  • Mass(g)
    20/set
  • Features
    Sticker for chain stand signboard T-CSH-Y. The sticker can also be used separately.
  • Material
    Vinyl Chloride
  • Amount Of Content
    1 Set (2 Plates)

Product Description

It is a sticker for chain stand signs T-CSH-Y. Can be used even as a standalone sticker.

Part Number
TCSS-001
TCSS-002
TCSS-003
TCSS-004
TCSS-005
TCSS-006
TCSS-007
TCSS-008
TCSS-009
TCSS-010
TCSS-011
TCSS-012
TCSS-013
TCSS-014
TCSS-015
TCSS-016
TCSS-017
TCSS-018
TCSS-019
TCSS-020
TCSS-021
TCSS-022
TCSS-023
TCSS-024
TCSS-025
TCSS-026
TCSS-027
TCSS-028
TCSS-029
TCSS-030
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Display Content JAN Code Trusco Code Amount Of Content

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) Parking Lot 4989999255645 438-9701 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) Bicycle parking lot 4989999255652 438-9719 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) No parking 4989999255669 438-9727 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) Bicycles Prohibited 4989999255676 438-9735 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) No Parking 4989999255683 438-9743 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) No Bicycle Parking 4989999255690 438-9751 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) Keep out 4989999255706 438-9760 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) No admittance to unauthorized personnel 4989999255713 438-9778 1 Set (2 Plates)

฿ 302.00

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

1 Day(s) Keep out 4989999255720 438-9786 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Under construction 4989999255737 438-9794 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Caution 4989999255744 438-9808 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Danger 4989999255751 438-9816 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Watch your step 4989999255768 438-9824 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Barrier warning 4989999255775 438-9832 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Access Prohibited 4989999255782 438-9841 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) No Outdoor Shoes 4989999255799 438-9859 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Pedestrian path 4989999255805 438-9867 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Safety First 4989999255812 438-9875 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Smoking Area 4989999255829 438-9883 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) No smoking 4989999255836 438-9891 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) No Fire 4989999255843 438-9905 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Do not touch 4989999255850 438-9913 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Filming prohibited 4989999255867 438-9921 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Use of mobile phones prohibited 4989999255874 438-9930 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Accepted product placement 4989999255881 438-9948 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Flammable Material Storage 4989999255898 438-9956 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Incombustible material storage place 4989999255904 438-9964 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Silently 4989999255911 438-9972 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Please wait in line. 4989999255928 438-9981 1 Set (2 Plates)

฿ 319.69

PLASTIC CHAIN STANDS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Priority for People with Disabilities 4989999255935 438-9999 1 Set (2 Plates)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can put water or sand in the base part.(water: approx. 3kg, sand: approx. 4.5kg)
●Sticker for chain stand indicator T-CSH-Y.
●Can be used with a single sticker.

Specification

●L x W(mm):190 x 120
●Q'ty Per Set(sheet):2
●SPQ(set):10
●Compatible Chain Diameter: 6mm/8mm

Materials

●Polyethylene(PE)
●Polyvinyl Chloride