- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Plastic Chain Silver 6X50
Specifications of PC-S6
-
- Product Type 1
- Plastic Chain
-
- Diameter x Length(mm×m)
- 6×50
-
- Color
- Silver
-
- JAN Code
- 4978684089948
-
- Trusco Code
- 432-4773
-
- Mass(g)
- 4200
-
- Material
- Polyethylene (PE)
-
- Features
- It is plastic and is resistant to rust. The silver color makes dirt and scratches less conspicuous and protects the beauty.
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,748.00
|
PLASTIC CHAINS
|
1 Piece(s)
|
|
14 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type 1
- Plastic Chain
-
- Diameter x Length(mm×m)
- 6×50
-
- Color
- Silver
-
- JAN Code
- 4978684089948
-
- Trusco Code
- 432-4773
-
- Mass(g)
- 4200
-
- Material
- Polyethylene (PE)
-
- Features
- It is plastic and is resistant to rust. The silver color makes dirt and scratches less conspicuous and protects the beauty.
-
- Amount Of Content
- 1 Roll
Product Description
Plastic, so resists rust. Dirt and scratches are less noticeable because of the silver color, preserving the aesthetic look.
Specifications of PC-S6
-
- Product Type 1
- Plastic Chain
-
- Diameter x Length(mm×m)
- 6×50
-
- Color
- Silver
-
- JAN Code
- 4978684089948
-
- Trusco Code
- 432-4773
-
- Mass(g)
- 4200
-
- Material
- Polyethylene (PE)
-
- Features
- It is plastic and is resistant to rust. The silver color makes dirt and scratches less conspicuous and protects the beauty.
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,748.00
|
PLASTIC CHAINS
|
1 Piece(s)
|
|
14 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?