(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Colored Plastic Pole Base

Colored Plastic Pole Base

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 409.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
CP11
CP12
CP13
CP14
CP15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 409.00

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) Red 4968124208633 440-3045 1 pc.

฿ 409.00

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) Yellow 4968124208640 440-3053 1 pc.

฿ 409.00

PLASTICCHAINSTANDS 1 Piece(s) Same day Blue 4968124208657 440-3061 1 pc.

฿ 409.00

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) White 4968124208664 440-3070 1 pc.

฿ 409.00

PLASTICCHAINSTANDS 1 Piece(s) Same day Black 4968124208671 440-3088 1 pc.

Basic Specifications

  • Product Type 2
    Plastic Chain Stand
  • Product Type 1
    Plastic Chain
  • Height(mm)
    70
  • Width(mm)
    300
  • Details Model
    Base
  • Mass(g)
    435
  • Features
    It is a chain stand that can be customized to your preference. It can be selected from a water/sand-based base type convenient for relocation and the like, and a rubber base type superior in load-bearing performance. Water or sand is placed inside to prevent it from tipping over.
  • Use
    No entry display. Guidance for pedestrians and vehicles.
  • Body Material
    Polyethylene (PE)
  • Base Lid Material
    Vinyl Chloride (PVC)
  • Weight at full water capacity(kg)
    3.5
  • Accessories
    Base Lid
  • Amount Of Content
    1 pc.

Product Description

Chain stand that can be customized to your specifications. Select from a base that can be weighted with water or sand, which is convenient for relocating, etc. or a rubber base with excellent load resistance. Control tipping by filling it with water or sand. No trespassing sign. Guiding pedestrians and vehicles.

Part Number
CP11
CP12
CP13
CP14
CP15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 409.00

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) Red 4968124208633 440-3045 1 pc.

฿ 409.00

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) Yellow 4968124208640 440-3053 1 pc.

฿ 409.00

PLASTICCHAINSTANDS 1 Piece(s) Same day Blue 4968124208657 440-3061 1 pc.

฿ 409.00

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) White 4968124208664 440-3070 1 pc.

฿ 409.00

PLASTICCHAINSTANDS 1 Piece(s) Same day Black 4968124208671 440-3088 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1