(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Colored Plastic Pole Cap / Pillar / Base Lid

Colored Plastic Pole Cap / Pillar / Base Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 36.19 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
CP01
CP02
CP03
CP04
CP05
CP06
CP07
CP08
CP09
CP10
CP16
CP17
CP18
CP19
CP20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Height
(mm)
Width
(mm)
Details Model JAN Code Trusco Code Mass
(g)
Material Amount Of Content

฿ 73.41

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) - Red 86.5 67 Cap 4968124208534 440-2944 15 Polyethylene (PE) 1 pc.

฿ 70.96

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) - Yellow 86.5 67 Cap 4968124208541 440-2952 15 Polyethylene (PE) 1 pc.

฿ 70.96

PLASTIC CHAIN STANDS 1 Piece(s) 19 Day(s) - Blue 86.5 67 Cap 4968124208558 440-2961 15 Polyethylene (PE) 1 pc.

฿ 70.96

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) - White 86.5 67 Cap 4968124208565 440-2979 15 Polyethylene (PE) 1 pc.

฿ 70.96

PLASTIC CHAIN STANDS 1 Piece(s) 12 Day(s) 10 Black 86.5 67 Cap 4968124208572 440-2987 15 Polyethylene (PE) 1 pc.

฿ 409.00

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) - Red 863 63 Pillar 4968124208589 440-2995 380 Polyethylene (PE) 1 pc.

฿ 409.00

PLASTICCHAINSTANDS 1 Piece(s) Same day - Yellow 863 63 Pillar 4968124208596 440-3002 380 Polyethylene (PE) 1 pc.

฿ 371.15

PLASTIC CHAIN STANDS 4 Piece(s) 5 Day(s) - Blue 863 63 Pillar 4968124208602 440-3011 380 Polyethylene (PE) 1 pc.

฿ 409.00

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) - White 863 63 Pillar 4968124208619 440-3029 380 Polyethylene (PE) 1 pc.

฿ 409.00

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) - Black 863 63 Pillar 4968124208626 440-3037 380 Polyethylene (PE) 1 pc.

฿ 36.19

PLASTIC CHAIN STANDS 1 Piece(s) 12 Day(s) - Red 15 43 Base Lid 4968124208688 440-3096 5 Vinyl Chloride (PVC) 1 pc.

฿ 36.19

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) - Yellow 15 43 Base Lid 4968124208695 440-3100 5 Vinyl Chloride (PVC) 1 pc.

฿ 36.19

PLASTIC CHAIN STANDS 1 Piece(s) 14 Day(s) - Blue 15 43 Base Lid 4968124208701 440-3118 5 Vinyl Chloride (PVC) 1 pc.

฿ 36.19

PLASTIC CHAIN STANDS 1 Piece(s) 12 Day(s) - White 15 43 Base Lid 4968124208718 440-3126 5 Vinyl Chloride (PVC) 1 pc.

฿ 36.19

PLASTIC CHAIN STANDS 1 Piece(s) 12 Day(s) - Black 15 43 Base Lid 4968124208725 440-3134 5 Vinyl Chloride (PVC) 1 pc.

Basic Specifications

  • Product Type 2
    Plastic Chain Stand
  • Product Type 1
    Plastic Chain
  • Features
    It is a chain stand that can be customized to your preference. It can be selected from a water/sand-based base type convenient for relocation and the like, and a rubber base type superior in load-bearing performance.
  • Use
    No entry display. Guidance for pedestrians and vehicles.
  • Amount Of Content
    1 pc.

Product Description

Chain stand that can be customized to your specifications. Select from a base that can be weighted with water or sand, which is convenient for relocating, etc. or a rubber base with excellent load resistance. No trespassing sign. Guiding pedestrians and vehicles.

Part Number
CP01
CP02
CP03
CP04
CP05
CP06
CP07
CP08
CP09
CP10
CP16
CP17
CP18
CP19
CP20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Height
(mm)
Width
(mm)
Details Model JAN Code Trusco Code Mass
(g)
Material Amount Of Content

฿ 73.41

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) - Red 86.5 67 Cap 4968124208534 440-2944 15 Polyethylene (PE) 1 pc.

฿ 70.96

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) - Yellow 86.5 67 Cap 4968124208541 440-2952 15 Polyethylene (PE) 1 pc.

฿ 70.96

PLASTIC CHAIN STANDS 1 Piece(s) 19 Day(s) - Blue 86.5 67 Cap 4968124208558 440-2961 15 Polyethylene (PE) 1 pc.

฿ 70.96

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) - White 86.5 67 Cap 4968124208565 440-2979 15 Polyethylene (PE) 1 pc.

฿ 70.96

PLASTIC CHAIN STANDS 1 Piece(s) 12 Day(s) 10 Black 86.5 67 Cap 4968124208572 440-2987 15 Polyethylene (PE) 1 pc.

฿ 409.00

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) - Red 863 63 Pillar 4968124208589 440-2995 380 Polyethylene (PE) 1 pc.

฿ 409.00

PLASTICCHAINSTANDS 1 Piece(s) Same day - Yellow 863 63 Pillar 4968124208596 440-3002 380 Polyethylene (PE) 1 pc.

฿ 371.15

PLASTIC CHAIN STANDS 4 Piece(s) 5 Day(s) - Blue 863 63 Pillar 4968124208602 440-3011 380 Polyethylene (PE) 1 pc.

฿ 409.00

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) - White 863 63 Pillar 4968124208619 440-3029 380 Polyethylene (PE) 1 pc.

฿ 409.00

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) - Black 863 63 Pillar 4968124208626 440-3037 380 Polyethylene (PE) 1 pc.

฿ 36.19

PLASTIC CHAIN STANDS 1 Piece(s) 12 Day(s) - Red 15 43 Base Lid 4968124208688 440-3096 5 Vinyl Chloride (PVC) 1 pc.

฿ 36.19

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) - Yellow 15 43 Base Lid 4968124208695 440-3100 5 Vinyl Chloride (PVC) 1 pc.

฿ 36.19

PLASTIC CHAIN STANDS 1 Piece(s) 14 Day(s) - Blue 15 43 Base Lid 4968124208701 440-3118 5 Vinyl Chloride (PVC) 1 pc.

฿ 36.19

PLASTIC CHAIN STANDS 1 Piece(s) 12 Day(s) - White 15 43 Base Lid 4968124208718 440-3126 5 Vinyl Chloride (PVC) 1 pc.

฿ 36.19

PLASTIC CHAIN STANDS 1 Piece(s) 12 Day(s) - Black 15 43 Base Lid 4968124208725 440-3134 5 Vinyl Chloride (PVC) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1