(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Barrier Line" Cone Joint

"Barrier Line" Cone Joint

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TCC-BR-J

  • Product Type
    Other
  • Color
    Black
  • Width x Height(mm)
    98×238
  • JAN Code
    4989999253979
  • Trusco Code
    452-4055
  • Mass(g)
    64.7
  • Features
    Cone joint component for barrier line terminal. There are 2 hooks for attaching tape clips.
  • Main Body Material
    PE (Polyethylene)
  • Specifications/conforming product
    Barrier Line TCC-BR series
  • Amount Of Content
    1 pc.
Part Number
TCC-BR-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 189.00

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Color
    Black
  • Width x Height(mm)
    98×238
  • JAN Code
    4989999253979
  • Trusco Code
    452-4055
  • Mass(g)
    64.7
  • Features
    Cone joint component for barrier line terminal. There are 2 hooks for attaching tape clips.
  • Main Body Material
    PE (Polyethylene)
  • Specifications/conforming product
    Barrier Line TCC-BR series
  • Amount Of Content
    1 pc.

Product Description

Cone joint component for barrier line terminal. There are 2 hooks for attaching tape clips.

Specifications of TCC-BR-J

  • Product Type
    Other
  • Color
    Black
  • Width x Height(mm)
    98×238
  • JAN Code
    4989999253979
  • Trusco Code
    452-4055
  • Mass(g)
    64.7
  • Features
    Cone joint component for barrier line terminal. There are 2 hooks for attaching tape clips.
  • Main Body Material
    PE (Polyethylene)
  • Specifications/conforming product
    Barrier Line TCC-BR series
  • Amount Of Content
    1 pc.
Part Number
TCC-BR-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 189.00

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can manage the area using marking tape(non-sticky) just by attaching it to the safety cone.
●Tapes can be stored in the main body.(hand winding type)
●Marking tape can be easily replaced and installed with commercially available tapes.
●The main body and cone has 2 pieces tapping screw for fixing.
●Receiving side cone joint parts for barrier lines.

Specification

●W x H(mm):98 x 238
●SPQ(piece):50
●Compliant Product: Barrier Line TCC-BR Series

Materials

●Main Body: ABS Resin 
●Joint Part: Polyethylene(PE)
●Main Body: Polyethylene(PE)