(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Patapata Traffic Safety Cone 305x700

Patapata Traffic Safety Cone 305x700

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TCCP-700-R

  • Product Type
    Safety cone
  • Color
    Red
  • Width x Height(mm)
    305×700
  • JAN Code
    4989999299199
  • Trusco Code
    431-1086
  • Mass(g)
    1740
  • Features
    Setting is quickly completed simply by pulling out the core and the product can be folded for storage, making this an extremely compact product.
  • Application
    Construction sites, parking lots, etc.
  • Specifications
    Includes Reflective Line.
  • Amount Of Content
    1 pc.
Part Number
TCCP-700-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,657.00

COLOR CONES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Safety cone
  • Color
    Red
  • Width x Height(mm)
    305×700
  • JAN Code
    4989999299199
  • Trusco Code
    431-1086
  • Mass(g)
    1740
  • Features
    Setting is quickly completed simply by pulling out the core and the product can be folded for storage, making this an extremely compact product.
  • Application
    Construction sites, parking lots, etc.
  • Specifications
    Includes Reflective Line.
  • Amount Of Content
    1 pc.

Product Description

Setting is quickly completed simply by pulling out the core and the product can be folded for storage, making this an extremely compact product. Construction sites, parking lots, etc.

Specifications of TCCP-700-R

  • Product Type
    Safety cone
  • Color
    Red
  • Width x Height(mm)
    305×700
  • JAN Code
    4989999299199
  • Trusco Code
    431-1086
  • Mass(g)
    1740
  • Features
    Setting is quickly completed simply by pulling out the core and the product can be folded for storage, making this an extremely compact product.
  • Application
    Construction sites, parking lots, etc.
  • Specifications
    Includes Reflective Line.
  • Amount Of Content
    1 pc.
Part Number
TCCP-700-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,657.00

COLOR CONES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Very compact because it can be set immediately just by pulling out the center and it can be folded during storage.

Specification

●Color:Red
●W x H(mm):310 x 700
●SPQ(piece):10
●With Reflection Line

Materials

●Main Body: Nylon