(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phosphorescent Color Cone

Phosphorescent Color Cone

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TCC-CK

  • Product Type
    Safety cone
  • Color
    Red/White
  • Width x Height(mm)
    380×700
  • JAN Code
    4989999266634
  • Trusco Code
    442-9869
  • Mass(g)
    850
  • Features
    Dimly lights up with phosphorescent tape when the surroundings become dark (for about 20 minutes). The light weight of the product makes it very portable and easy to install.
  • Application
    For factories, construction sites, parking lots, etc.
  • Tape materials
    Phosphorescent adhesive tape
  • Main Body Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
TCC-CK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 743.00

COLOR CONES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Safety cone
  • Color
    Red/White
  • Width x Height(mm)
    380×700
  • JAN Code
    4989999266634
  • Trusco Code
    442-9869
  • Mass(g)
    850
  • Features
    Dimly lights up with phosphorescent tape when the surroundings become dark (for about 20 minutes). The light weight of the product makes it very portable and easy to install.
  • Application
    For factories, construction sites, parking lots, etc.
  • Tape materials
    Phosphorescent adhesive tape
  • Main Body Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

Dimly lights up with phosphorescent tape when the surroundings become dark (for about 20 minutes). Light weight makes it easy to carry and install. For factories, construction sites, parking lots, etc.

Specifications of TCC-CK

  • Product Type
    Safety cone
  • Color
    Red/White
  • Width x Height(mm)
    380×700
  • JAN Code
    4989999266634
  • Trusco Code
    442-9869
  • Mass(g)
    850
  • Features
    Dimly lights up with phosphorescent tape when the surroundings become dark (for about 20 minutes). The light weight of the product makes it very portable and easy to install.
  • Application
    For factories, construction sites, parking lots, etc.
  • Tape materials
    Phosphorescent adhesive tape
  • Main Body Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
TCC-CK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 743.00

COLOR CONES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●When the surroundings become dark, the luminous tape will let it shine indistinctly (approx. 20 minutes).
●Lightweight, easy to carry and easy to install.

Specification

●Color:Red/White
●W x H(mm):380 x 700
●SPQ(piece):25

Materials

●Main Body: Polyethylene(PE)
●Tape: Adhesive Tape