(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3M3-A0018 |
3M3-A0019 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Display Content | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,958.00 |
OPTIONS FOR COLOR CONE | 1 Piece(s) | 19 Day(s) | Plain | 4993091101618 | 451-5340 | 1 Roll | ||
฿ 2,612.00 |
OPTIONS FOR COLOR CONE | 1 Piece(s) | 19 Day(s) | Danger: Do Not Enter | 4993091101625 | 451-5358 | 1 Roll |
[Features]
· User can replace the sheet using the Barrier Reel replacement sheet if the sheet is not cut.
[Applications]
· Replacement sheet for Barrier Reel.
Part Number |
---|
3M3-A0018 |
3M3-A0019 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Display Content | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,958.00 |
OPTIONS FOR COLOR CONE | 1 Piece(s) | 19 Day(s) | Plain | 4993091101618 | 451-5340 | 1 Roll | ||
฿ 2,612.00 |
OPTIONS FOR COLOR CONE | 1 Piece(s) | 19 Day(s) | Danger: Do Not Enter | 4993091101625 | 451-5358 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?