(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stepladder with Upper Frame "Model MFT"

Stepladder with Upper Frame "Model MFT"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 6,770.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MFT-3
MFT-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 6,770.86

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.86 3 1.42 4989247502019 442-9621 4400 1 unit

฿ 8,285.06

FOLDABLE WORK PLATFORMS 1 Piece(s) 1 Day(s) 1.14 4 1.72 4989247502026 442-9630 5200 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    100
  • Product Model
    Step Ladder For Work
  • Step Width(mm)
    341×311
  • Handrail
    75
  • Features
    Rotary with Stowing Tray (Load resistance of tray 5 kg) is convenient for work. The tray has a hole to place a light bulb or tools and indentation for placing a fluorescent lamp.
  • Material
    Aluminum
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

step stool with upper frame MFT.
[Features]
·It comes with a rotating storage tray that can be used to store tools, fluorescent lights, etc.
·All anodized finish.
·Indoor use (office equipment, etc.).
·Made of aluminum alloy.
・ Foldable type.
[Applications]
·For working at heights in homes, offices, etc.
·For replacing light bulbs and fluorescent lights, and for cleaning air conditioners and lighting fixtures.

Part Number
MFT-3
MFT-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 6,770.86

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.86 3 1.42 4989247502019 442-9621 4400 1 unit

฿ 8,285.06

FOLDABLE WORK PLATFORMS 1 Piece(s) 1 Day(s) 1.14 4 1.72 4989247502026 442-9630 5200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is convenient for work with rotating storage tray(tray withstanding load of 5kg).
●The tray has holes to place light bulb and tools and dents into which fluorescent lamp can be placed.

Specification

●Top Board Dimension (mm):341 x 311
●SPQ(piece):1
●Finished Goods 
●Rung Surface Width: 75mm

Materials

●Aluminum