(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Stool "KONS Mini" (Burring Top Board Type)

Work Stool "KONS Mini" (Burring Top Board Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PD-5

  • Head Step Height(m)
    0.37~0.5
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Specifications
    Finished Goods / (Provisional Industrial Association Approved Product)
  • Head Step Dimensions(mm)
    510X500
  • Number Of Steps
    1
  • JAN Code
    4984842509852
  • Trusco Code
    433-9291
  • Use
    For working in narrow spaces during interior work.
  • Mass(g)
    6800
  • Material
    Aluminum Alloy
  • Features
    It has burring processing (the top board has holes and is salient), so it is very effective against slipping. If you use a connecting bridge (sold separately) it also becomes a passageway.
  • Amount Of Content
    1 unit
Part Number
PD-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,275.71

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Head Step Height(m)
    0.37~0.5
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Specifications
    Finished Goods / (Provisional Industrial Association Approved Product)
  • Head Step Dimensions(mm)
    510X500
  • Number Of Steps
    1
  • JAN Code
    4984842509852
  • Trusco Code
    433-9291
  • Use
    For working in narrow spaces during interior work.
  • Mass(g)
    6800
  • Material
    Aluminum Alloy
  • Features
    It has burring processing (the top board has holes and is salient), so it is very effective against slipping. If you use a connecting bridge (sold separately) it also becomes a passageway.
  • Amount Of Content
    1 unit

Product Description

Burred (top board has holes and is raised) for a strong anti-slip effect. Can also be used as a passage with the optional connection bridge (sold separately). For interior decorating or work in narrow spaces.

Specifications of PD-5

  • Head Step Height(m)
    0.37~0.5
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Specifications
    Finished Goods / (Provisional Industrial Association Approved Product)
  • Head Step Dimensions(mm)
    510X500
  • Number Of Steps
    1
  • JAN Code
    4984842509852
  • Trusco Code
    433-9291
  • Use
    For working in narrow spaces during interior work.
  • Mass(g)
    6800
  • Material
    Aluminum Alloy
  • Features
    It has burring processing (the top board has holes and is salient), so it is very effective against slipping. If you use a connecting bridge (sold separately) it also becomes a passageway.
  • Amount Of Content
    1 unit
Part Number
PD-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,275.71

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1