(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Work Bench "Safety Step"

Folding Work Bench "Safety Step"

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LG-10510B

  • Head Step Height(m)
    1.14
  • Maximum Operating Mass(Kg)
    135
  • Product Model
    Step Ladder For Work
  • Overall Length During Storage(m)
    1.73
  • Head Step Dimensions(mm)
    360X230
  • Number Of Steps
    5
  • Step Width(mm)
    230
  • Trusco Code
    434-3603
  • Features
    You can climb up and down with confidence because of gentle angle and wide steps. You can work safely even on the top board as it has a top frame. With rear casters, you can move as if pulling the cart, holding the top frame without collapsing.
  • Mass(g)
    13700
  • Material
    Aluminum Alloy
  • Specifications
    Finished product
  • Amount Of Content
    1 unit
Part Number
LG-10510B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,597.46

฿ 18,929.19

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Head Step Height(m)
    1.14
  • Maximum Operating Mass(Kg)
    135
  • Product Model
    Step Ladder For Work
  • Overall Length During Storage(m)
    1.73
  • Head Step Dimensions(mm)
    360X230
  • Number Of Steps
    5
  • Step Width(mm)
    230
  • Trusco Code
    434-3603
  • Features
    You can climb up and down with confidence because of gentle angle and wide steps. You can work safely even on the top board as it has a top frame. With rear casters, you can move as if pulling the cart, holding the top frame without collapsing.
  • Mass(g)
    13700
  • Material
    Aluminum Alloy
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

A folding work bench with stable steps that make you feel like going up and down stairs.
[Features]
・ You can climb up and down comfortably with gentle angles and wide steps
・ Since it has an upper frame, you can work with confidence even on the top plate
・ With rear casters, you can hold the upper frame and move like pulling a cart without folding it
[Applications]
・ For work in factories, warehouses, and stores where there are many lifts

Specifications of LG-10510B

  • Head Step Height(m)
    1.14
  • Maximum Operating Mass(Kg)
    135
  • Product Model
    Step Ladder For Work
  • Overall Length During Storage(m)
    1.73
  • Head Step Dimensions(mm)
    360X230
  • Number Of Steps
    5
  • Step Width(mm)
    230
  • Trusco Code
    434-3603
  • Features
    You can climb up and down with confidence because of gentle angle and wide steps. You can work safely even on the top board as it has a top frame. With rear casters, you can move as if pulling the cart, holding the top frame without collapsing.
  • Mass(g)
    13700
  • Material
    Aluminum Alloy
  • Specifications
    Finished product
  • Amount Of Content
    1 unit
Part Number
LG-10510B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,597.46

฿ 18,929.19

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1