(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Level Adjuster Set for Work Bench CSBC

Optional Level Adjuster Set for Work Bench CSBC

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CSBAJ1

  • Product Model
    Related Product
  • Details Model
    Level Adjuster Set
  • Trusco Code
    452-6571
  • Features
    Height can be adjusted within a 0-45 mm range.
  • Mass(g)
    740/set
  • Applicable Series
    CSBC Series
  • Amount Of Content
    1 Set (4 pcs)
Part Number
CSBAJ1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 6,560.15

WORK PLATFORMS 1 Pack(s)

4 Pieces Per Package

40 Day(s) 1 Set (4 pcs)

Basic Specifications

  • Product Model
    Related Product
  • Details Model
    Level Adjuster Set
  • Trusco Code
    452-6571
  • Features
    Height can be adjusted within a 0-45 mm range.
  • Mass(g)
    740/set
  • Applicable Series
    CSBC Series
  • Amount Of Content
    1 Set (4 pcs)

Product Description

[Features]
·Various options for CSBC series workbenches make them even easier to use.
·Height is adjustable in a range of 0 to 45 mm.
·By attaching CSBAJ1, the working floor height of the CSBC-S main body can be adjusted by 28 to 73 mm (plus).

Specifications of CSBAJ1

  • Product Model
    Related Product
  • Details Model
    Level Adjuster Set
  • Trusco Code
    452-6571
  • Features
    Height can be adjusted within a 0-45 mm range.
  • Mass(g)
    740/set
  • Applicable Series
    CSBC Series
  • Amount Of Content
    1 Set (4 pcs)
Part Number
CSBAJ1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 6,560.15

WORK PLATFORMS 1 Pack(s)

4 Pieces Per Package

40 Day(s) 1 Set (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1