(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CEH-240 |
CEH-270 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Floor Height (m) |
Mounting Dimension (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 71,391.06 ฿ 54,185.81 |
SCAFFOLDS | 1 Piece(s) | 40 Day(s) | 2.375 | 1138X1820 | 4984842506462 | 433-9274 | 31000 | 1 unit | ||
฿ 79,534.00 ฿ 60,565.14 |
SCAFFOLDS | 1 Piece(s) | 40 Day(s) | 2.70 | 1222X1980 | 4984842506479 | 433-9282 | 33000 | 1 unit |
Even when the work height exceeds 2 m in electrical work, plumbing work, etc., it is possible to work without scaffolding. The top plate is burring to prevent slipping.
Part Number |
---|
CEH-240 |
CEH-270 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Floor Height (m) |
Mounting Dimension (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 71,391.06 ฿ 54,185.81 |
SCAFFOLDS | 1 Piece(s) | 40 Day(s) | 2.375 | 1138X1820 | 4984842506462 | 433-9274 | 31000 | 1 unit | ||
฿ 79,534.00 ฿ 60,565.14 |
SCAFFOLDS | 1 Piece(s) | 40 Day(s) | 2.70 | 1222X1980 | 4984842506479 | 433-9282 | 33000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?