(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Four-Leg Adjustable Ladder, Karunobi (Extendable Leg Type) SCL

Four-Leg Adjustable Ladder, Karunobi (Extendable Leg Type) SCL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,310.97 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCL-90A
SCL-120A
SCL-150A
SCL-180A
SCL-210A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length Of Ladder
(m)
Overall Length During Storage
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 6,310.97

STEPLADDERS 1 Piece(s) 12 Day(s) 0.66~0.97 1.43~2.07 0.74 4989247380013 442-9681 5400 1 unit

฿ 7,375.48

STEPLADDERS 1 Piece(s) 40 Day(s) 0.94~1.25 2.02~2.66 1.035 4989247380020 442-9648 6200 1 unit

฿ 8,100.65

STEPLADDERS 1 Piece(s) 10 Day(s) 1.24~1.55 2.63~3.27 1.340 4989247380037 442-9656 7200 1 unit

฿ 9,710.77

STEPLADDERS 1 Piece(s) 12 Day(s) 1.53~1.84 3.24~3.88 1.645 4989247380044 442-9664 8900 1 unit

฿ 10,889.68

STEPLADDERS 1 Piece(s) 10 Day(s) 1.82~2.13 3.85~4.49 1.950 4989247380051 442-9672 10000 1 unit

Basic Specifications

  • Product Model
    Step Cum Step Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    Other Items
  • Head Step Dimensions(mm)
    303X172
  • Step Width(mm)
    55.3
  • Specifications
    A Mark Certified Product / Complete Alumite Finish
  • Features
    An aluminum stepladder. 55 mm wide step plates are adopted for easier climbing up and down, enhancing work efficiency. Safety is prioritized in design and a double lock mechanism is adopted for an elongating and contracting operating lever. It is anodized, so is corrosion-resistant, stain-resistant, and lighter than conventional products by approximately 10%.
  • Amount Of Content
    1 unit

Product Description

An extendable stepladder compatible with level differences up to 31 cm.
[Features]
· An aluminum stepladder with wide steps of 55 mm that are easy to ascend and descend and improve workability.
· A design prioritizing safety that uses a double lock mechanism for the extending operation lever.
· The anodized aluminum finish provides high corrosion and dirt resistance, and is approximately 10% lighter than conventional products.
· A 4-leg adjustable, standard type ladder.
[Applications]
· Can be used not only on flat locations, but also in locations with level difference.
· The extendable legs can be retracted for a more compact size for carrying into buildings than conventional stepladders.

Part Number
SCL-90A
SCL-120A
SCL-150A
SCL-180A
SCL-210A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length Of Ladder
(m)
Overall Length During Storage
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 6,310.97

STEPLADDERS 1 Piece(s) 12 Day(s) 0.66~0.97 1.43~2.07 0.74 4989247380013 442-9681 5400 1 unit

฿ 7,375.48

STEPLADDERS 1 Piece(s) 40 Day(s) 0.94~1.25 2.02~2.66 1.035 4989247380020 442-9648 6200 1 unit

฿ 8,100.65

STEPLADDERS 1 Piece(s) 10 Day(s) 1.24~1.55 2.63~3.27 1.340 4989247380037 442-9656 7200 1 unit

฿ 9,710.77

STEPLADDERS 1 Piece(s) 12 Day(s) 1.53~1.84 3.24~3.88 1.645 4989247380044 442-9664 8900 1 unit

฿ 10,889.68

STEPLADDERS 1 Piece(s) 10 Day(s) 1.82~2.13 3.85~4.49 1.950 4989247380051 442-9672 10000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1