(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Water Separator (Oil-Water Separation / Solid-Liquid Separation)

Oil Water Separator (Oil-Water Separation / Solid-Liquid Separation)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DS1-120

  • Product Model
    Oil and Water Separator
  • Body / Option
    Main Body
  • Power(V)
    Single-phase AC100
  • Pump Output(W)
    15
  • Drainage Diameter(mm)
    12
  • Drain Water, Drain Oil Diameter(mm)
    25
  • Trusco Code
    453-1949
  • Mass
    10.5kg
  • Features
    The separating tank and pump unit can be separated to allow straightforward disassembly and cleaning.
  • Use
    Recovery of floating oil in coolant tanks of machine tools.
  • Processing Capability
    100L/120L(50Hz/60Hz)
  • Treatment Liquid
    Water (cleaning solution) water-soluble cutting liquid, etc.
  • Amount Of Content
    1 unit
Part Number
DS1-120 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 123,744.97

฿ 95,803.36

OIL CONTENT SEPARATORS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Oil and Water Separator
  • Body / Option
    Main Body
  • Power(V)
    Single-phase AC100
  • Pump Output(W)
    15
  • Drainage Diameter(mm)
    12
  • Drain Water, Drain Oil Diameter(mm)
    25
  • Trusco Code
    453-1949
  • Mass
    10.5kg
  • Features
    The separating tank and pump unit can be separated to allow straightforward disassembly and cleaning.
  • Use
    Recovery of floating oil in coolant tanks of machine tools.
  • Processing Capability
    100L/120L(50Hz/60Hz)
  • Treatment Liquid
    Water (cleaning solution) water-soluble cutting liquid, etc.
  • Amount Of Content
    1 unit

Product Description

The separation tank and pump unit can be detached, and be easily disassembled and cleaned. Collection of floating oil from manufacturing machinery coolant tank.

Specifications of DS1-120

  • Product Model
    Oil and Water Separator
  • Body / Option
    Main Body
  • Power(V)
    Single-phase AC100
  • Pump Output(W)
    15
  • Drainage Diameter(mm)
    12
  • Drain Water, Drain Oil Diameter(mm)
    25
  • Trusco Code
    453-1949
  • Mass
    10.5kg
  • Features
    The separating tank and pump unit can be separated to allow straightforward disassembly and cleaning.
  • Use
    Recovery of floating oil in coolant tanks of machine tools.
  • Processing Capability
    100L/120L(50Hz/60Hz)
  • Treatment Liquid
    Water (cleaning solution) water-soluble cutting liquid, etc.
  • Amount Of Content
    1 unit
Part Number
DS1-120 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 123,744.97

฿ 95,803.36

OIL CONTENT SEPARATORS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1