- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Mole Damage Protection "Mogurakka-ichi"
Specifications of MOGU
-
- Product Model
- Animal and Bird Proof Product
-
- Size
- Lower part diameter φ100 X height 305 mm
-
- JAN Code
- 4978684305338
-
- Trusco Code
- 448-7575
-
- Features
- Bury this product in areas that are damaged by moles burrowing in fields or lawns. The entrance is an oval shape, which is the same shape as the holes that moles dig, making it easy for them to get in. You can check inside simply by opening the lid, there is no need to dig.
-
- Use
- For capturing moles.
-
- Mass
- 131g
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 296.54
|
ANIMAL AND BIRD AVOIDING GOOD
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Animal and Bird Proof Product
-
- Size
- Lower part diameter φ100 X height 305 mm
-
- JAN Code
- 4978684305338
-
- Trusco Code
- 448-7575
-
- Features
- Bury this product in areas that are damaged by moles burrowing in fields or lawns. The entrance is an oval shape, which is the same shape as the holes that moles dig, making it easy for them to get in. You can check inside simply by opening the lid, there is no need to dig.
-
- Use
- For capturing moles.
-
- Mass
- 131g
-
- Amount Of Content
- 1 pc.
Product Description
Bury it the ground at an area such as a field or lawn that has been plagued by mole tunneling damage. Because the entrance for the device is oval and is similar to the shape of tunnels that moles dig, it is easy to enter. You can check to see what is in the device without digging it up by opening its lid. Mole trapping.
Specifications of MOGU
-
- Product Model
- Animal and Bird Proof Product
-
- Size
- Lower part diameter φ100 X height 305 mm
-
- JAN Code
- 4978684305338
-
- Trusco Code
- 448-7575
-
- Features
- Bury this product in areas that are damaged by moles burrowing in fields or lawns. The entrance is an oval shape, which is the same shape as the holes that moles dig, making it easy for them to get in. You can check inside simply by opening the lid, there is no need to dig.
-
- Use
- For capturing moles.
-
- Mass
- 131g
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 296.54
|
ANIMAL AND BIRD AVOIDING GOOD
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?