(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Animal Repelling LED Light "Animal Flash"

Animal Repelling LED Light "Animal Flash"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of ANIMAL-F

  • Product Model
    Animal and Bird Proof Product
  • Width(mm)
    115
  • Depth(mm)
    45
  • Height(mm)
    240
  • JAN Code
    4978684300500
  • Trusco Code
    448-7532
  • Features
    The solar panel and storage battery reduces the number of battery replacements. It automatically lights up when it gets dark, and charges when it is bright. The red and blue LED lights flash alternately.
  • Use
    For Animal Protection Measures.
  • Mass
    265g
  • Light Source
    High Luminance Light-Emitting Diode (Red LED x 4 pcs, Blue LED x 3 pcs)
  • Power
    Nickel Metal Hydride AA Battery
  • Continued Light Time
    90 hours (when fully charged)
  • Specifications
    Rainproof structure
  • Amount Of Content
    1 pc.
Part Number
ANIMAL-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,736.70

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Animal and Bird Proof Product
  • Width(mm)
    115
  • Depth(mm)
    45
  • Height(mm)
    240
  • JAN Code
    4978684300500
  • Trusco Code
    448-7532
  • Features
    The solar panel and storage battery reduces the number of battery replacements. It automatically lights up when it gets dark, and charges when it is bright. The red and blue LED lights flash alternately.
  • Use
    For Animal Protection Measures.
  • Mass
    265g
  • Light Source
    High Luminance Light-Emitting Diode (Red LED x 4 pcs, Blue LED x 3 pcs)
  • Power
    Nickel Metal Hydride AA Battery
  • Continued Light Time
    90 hours (when fully charged)
  • Specifications
    Rainproof structure
  • Amount Of Content
    1 pc.

Product Description

With the adoption of a solar panel and storage battery, you can reduce the number of battery replacements. It automatically turns on when it gets dark, and automatically charges when it gets light outside. Red and blue LEDs flash in an alternating pattern. To protect against animals.

Specifications of ANIMAL-F

  • Product Model
    Animal and Bird Proof Product
  • Width(mm)
    115
  • Depth(mm)
    45
  • Height(mm)
    240
  • JAN Code
    4978684300500
  • Trusco Code
    448-7532
  • Features
    The solar panel and storage battery reduces the number of battery replacements. It automatically lights up when it gets dark, and charges when it is bright. The red and blue LED lights flash alternately.
  • Use
    For Animal Protection Measures.
  • Mass
    265g
  • Light Source
    High Luminance Light-Emitting Diode (Red LED x 4 pcs, Blue LED x 3 pcs)
  • Power
    Nickel Metal Hydride AA Battery
  • Continued Light Time
    90 hours (when fully charged)
  • Specifications
    Rainproof structure
  • Amount Of Content
    1 pc.
Part Number
ANIMAL-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,736.70

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Automatically turns on when it gets dark, and auto rechargeable in solar when it gets brighter.
●The red and blue LEDs alternately flash.

Specification

●W x D x H(mm):115 x 45 x 240
●SPQ(piece):50
●Light Source: High Brightness Luminosity Emitting Dode(4 red LEDs, 3 blue LEDs)
●Power Supply: Nickel-metal-hydride AA Battery x 2
●Continuous Lighting Time: 90 Hours(rechargeable when fully charged)