(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insect trap, "Trap Station"

Insect trap, "Trap Station"

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MC-500

  • Product Type
    Insect trap
  • Power Consumption(W)
    15
  • Power Supply(V)
    100
  • Effective area(m2)
    30~45
  • Mass(g)
    3000
  • Light trap
    FL15BL, 15 W (1 lamp)
  • JAN Code
    4905058550117
  • Trusco Code
    441-6872
  • Features
    It is environmentally friendly, safe, and harmless. It can be installed as an interior decoration because there is no driving sound and captured insects cannot be seen. Insects are captured by adhesive and there is no crackling or falling of insects caused by electric shock. The adhesive paper can be replaced easily by opening and closing the front panel.
  • Lighting method
    Inverter Type
  • Power Cord(m)
    1.7
  • Accessory
    Insect trap paper ×2, mounting screws ×2
  • Amount Of Content
    1 unit
Part Number
MC-500 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 15,790.00

฿ 14,526.80

INSECTICIDE CATCHING MACHINES 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Insect trap
  • Power Consumption(W)
    15
  • Power Supply(V)
    100
  • Effective area(m2)
    30~45
  • Mass(g)
    3000
  • Light trap
    FL15BL, 15 W (1 lamp)
  • JAN Code
    4905058550117
  • Trusco Code
    441-6872
  • Features
    It is environmentally friendly, safe, and harmless. It can be installed as an interior decoration because there is no driving sound and captured insects cannot be seen. Insects are captured by adhesive and there is no crackling or falling of insects caused by electric shock. The adhesive paper can be replaced easily by opening and closing the front panel.
  • Lighting method
    Inverter Type
  • Power Cord(m)
    1.7
  • Accessory
    Insect trap paper ×2, mounting screws ×2
  • Amount Of Content
    1 unit

Product Description

User- and eco-friendly, safe and non-harmful. Can be installed as an interior decoration because there is no operating sound and no captured insects can be seen. No crackling sound or falling insects as with the electric shock type with this adhesive type insect capturing method. The adhesive paper can be replaced easily by opening and closing the front panel.

Specifications of MC-500

  • Product Type
    Insect trap
  • Power Consumption(W)
    15
  • Power Supply(V)
    100
  • Effective area(m2)
    30~45
  • Mass(g)
    3000
  • Light trap
    FL15BL, 15 W (1 lamp)
  • JAN Code
    4905058550117
  • Trusco Code
    441-6872
  • Features
    It is environmentally friendly, safe, and harmless. It can be installed as an interior decoration because there is no driving sound and captured insects cannot be seen. Insects are captured by adhesive and there is no crackling or falling of insects caused by electric shock. The adhesive paper can be replaced easily by opening and closing the front panel.
  • Lighting method
    Inverter Type
  • Power Cord(m)
    1.7
  • Accessory
    Insect trap paper ×2, mounting screws ×2
  • Amount Of Content
    1 unit
Part Number
MC-500 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 15,790.00

฿ 14,526.80

INSECTICIDE CATCHING MACHINES 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1