(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Sanitizer, No-touch Type Dispenser "UD-8600A-PHJ"

Hand Sanitizer, No-touch Type Dispenser "UD-8600A-PHJ"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 41933

  • Product Model
    Automatic Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    142×100×275
  • Injection amount(ml/round)
    1.5
  • Mass(g)
    680
  • JAN Code
    4987696419339
  • Trusco Code
    431-6240
  • Features
    Ejects antiseptic solution with a sensor detection. The container is disposable, making it more sanitary. Ejection amount is about 1.5 ml/time.
  • Use
    Washing the hands.
  • Specifications
    With a Key
  • Power
    C Alkaline Batteries x 4 Used (Sold Separately)
  • Amount Of Content
    1 unit
Part Number
41933
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,863.69

AUTOMATIC HAND STERILIZERS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Model
    Automatic Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    142×100×275
  • Injection amount(ml/round)
    1.5
  • Mass(g)
    680
  • JAN Code
    4987696419339
  • Trusco Code
    431-6240
  • Features
    Ejects antiseptic solution with a sensor detection. The container is disposable, making it more sanitary. Ejection amount is about 1.5 ml/time.
  • Use
    Washing the hands.
  • Specifications
    With a Key
  • Power
    C Alkaline Batteries x 4 Used (Sold Separately)
  • Amount Of Content
    1 unit

Product Description

Discharges antiseptic solution when sensor is triggered. Disposable container promotes hygiene. Discharged amount is approx. 1.5 ml per time. Sanitizes hands.

Specifications of 41933

  • Product Model
    Automatic Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    142×100×275
  • Injection amount(ml/round)
    1.5
  • Mass(g)
    680
  • JAN Code
    4987696419339
  • Trusco Code
    431-6240
  • Features
    Ejects antiseptic solution with a sensor detection. The container is disposable, making it more sanitary. Ejection amount is about 1.5 ml/time.
  • Use
    Washing the hands.
  • Specifications
    With a Key
  • Power
    C Alkaline Batteries x 4 Used (Sold Separately)
  • Amount Of Content
    1 unit
Part Number
41933
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,863.69

AUTOMATIC HAND STERILIZERS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1