- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hand Sanitizer, No-touch Type Dispenser "UD-8600S-PHJ"
Specifications of 41932
-
- Product Model
- Automatic Hand Fingers Sterilizer
-
- Width x Depth x Height(mm)
- 142×100×275
-
- Mass(g)
- 680
-
- JAN Code
- 4987696419322
-
- Trusco Code
- 431-6231
-
- Discharge rate
- Foam Soap Solution: 0.8 ml/Time, Soap Solution: Approximately 1.0 ml/Time
-
- Features
- Ejects liquid soap using sensor detection. The container is disposable, making it more sanitary.
-
- Use
- Washing the hands.
-
- Specifications
- With a Key
-
- Power
- C Alkaline Batteries x 4 Used (Sold Separately)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,863.69
|
AUTOMATIC HAND STERILIZERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Automatic Hand Fingers Sterilizer
-
- Width x Depth x Height(mm)
- 142×100×275
-
- Mass(g)
- 680
-
- JAN Code
- 4987696419322
-
- Trusco Code
- 431-6231
-
- Discharge rate
- Foam Soap Solution: 0.8 ml/Time, Soap Solution: Approximately 1.0 ml/Time
-
- Features
- Ejects liquid soap using sensor detection. The container is disposable, making it more sanitary.
-
- Use
- Washing the hands.
-
- Specifications
- With a Key
-
- Power
- C Alkaline Batteries x 4 Used (Sold Separately)
-
- Amount Of Content
- 1 unit
Product Description
Discharges soap solution when sensor is triggered. Disposable container promotes hygiene. Cleans hands.
Specifications of 41932
-
- Product Model
- Automatic Hand Fingers Sterilizer
-
- Width x Depth x Height(mm)
- 142×100×275
-
- Mass(g)
- 680
-
- JAN Code
- 4987696419322
-
- Trusco Code
- 431-6231
-
- Discharge rate
- Foam Soap Solution: 0.8 ml/Time, Soap Solution: Approximately 1.0 ml/Time
-
- Features
- Ejects liquid soap using sensor detection. The container is disposable, making it more sanitary.
-
- Use
- Washing the hands.
-
- Specifications
- With a Key
-
- Power
- C Alkaline Batteries x 4 Used (Sold Separately)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,863.69
|
AUTOMATIC HAND STERILIZERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?