(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Kiralia Slat Toilet Cleaner Case" (with Brush)

"Kiralia Slat Toilet Cleaner Case" (with Brush)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 146.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
300402
300419
300426
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 146.00

BOWL BRUSHES 1 Piece(s) 1 Day(s) Silk white 4548404300402 438-0096 1 Set (Toilet Cleaner Case / Toilet Brush Set)

฿ 146.00

BOWL BRUSHES 1 Piece(s) 1 Day(s) Wedding White 4548404300419 438-0100 1 Set (Toilet Cleaner Case / Toilet Brush Set)

฿ 146.00

BOWL BRUSHES 1 Piece(s) 1 Day(s) Sweet Pink 4548404300426 438-0118 1 Set (Toilet Cleaner Case / Toilet Brush Set)

Basic Specifications

  • Product Type 1
    Toilet Cleaning Utensils
  • Product Type 2
    Toilet Brushes
  • Body / Option
    Main Body
  • Width(mm)
    87
  • Depth(mm)
    100
  • Height(mm)
    420
  • Mass(g)
    190
  • Features
    Simple toilet brush case set with omitted lid. Since there is no lid, filling is easy. The lack of a lid makes drying quick and prevents mold and darkening. The case can store all Kiralia Series toilet cleaner products.
  • Case Material
    Polypropylene (PP)
  • Brush Material
    Polypropylene (PP)
  • Brush Size Width(mm)
    55
  • Brush Size Depth(mm)
    70
  • Brush Size Height(mm)
    415
  • Set Content
    Toilet cleaner case, toilet brush set
  • Amount Of Content
    1 Set (Toilet Cleaner Case / Toilet Brush Set)
Part Number
300402
300419
300426
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 146.00

BOWL BRUSHES 1 Piece(s) 1 Day(s) Silk white 4548404300402 438-0096 1 Set (Toilet Cleaner Case / Toilet Brush Set)

฿ 146.00

BOWL BRUSHES 1 Piece(s) 1 Day(s) Wedding White 4548404300419 438-0100 1 Set (Toilet Cleaner Case / Toilet Brush Set)

฿ 146.00

BOWL BRUSHES 1 Piece(s) 1 Day(s) Sweet Pink 4548404300426 438-0118 1 Set (Toilet Cleaner Case / Toilet Brush Set)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Simple bowl brush case set with the lid removed.

Specification

●W x D x H(mm):87 x 100 x 420
●SPQ(set):20

Set Contents

●Toilet Cleaners Case/Bowl Brush Set