(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Towel, Eco Smart, Roll Type for Auto Dispenser, Thin Handle Type

Paper Towel, Eco Smart, Roll Type for Auto Dispenser, Thin Handle Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 703245

  • Product Type 1
    Paper Towels
  • Sheet Size (mm)
    200×150
  • Length (m)
    190
  • Color
    White
  • Width(mm)
    200
  • Details Model
    Thin Type
  • Body / Option
    Main Body
  • JAN Code
    4902011702453
  • Trusco Code
    431-9541
  • Mass
    11,200 (g/case)
  • Features
    Thin product that is gentle to the environment, made of magazines with high percentage of used paper composition rate as raw materials, also reducing the amount of waste produced after use.
  • Amount Of Content
    1 Case (9 Rolls)
Part Number
703245
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,903.00

PAPER TOWELS 1 Piece(s) 1 Day(s) 1 Case (9 Rolls)

Basic Specifications

  • Product Type 1
    Paper Towels
  • Sheet Size (mm)
    200×150
  • Length (m)
    190
  • Color
    White
  • Width(mm)
    200
  • Details Model
    Thin Type
  • Body / Option
    Main Body
  • JAN Code
    4902011702453
  • Trusco Code
    431-9541
  • Mass
    11,200 (g/case)
  • Features
    Thin product that is gentle to the environment, made of magazines with high percentage of used paper composition rate as raw materials, also reducing the amount of waste produced after use.
  • Amount Of Content
    1 Case (9 Rolls)

Product Description

A thin environmentally-friendly product made with a high ratio of recycled paper from magazines that also reduces waste after use.

Specifications of 703245

  • Product Type 1
    Paper Towels
  • Sheet Size (mm)
    200×150
  • Length (m)
    190
  • Color
    White
  • Width(mm)
    200
  • Details Model
    Thin Type
  • Body / Option
    Main Body
  • JAN Code
    4902011702453
  • Trusco Code
    431-9541
  • Mass
    11,200 (g/case)
  • Features
    Thin product that is gentle to the environment, made of magazines with high percentage of used paper composition rate as raw materials, also reducing the amount of waste produced after use.
  • Amount Of Content
    1 Case (9 Rolls)
Part Number
703245
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,903.00

PAPER TOWELS 1 Piece(s) 1 Day(s) 1 Case (9 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Thin, environment friendly commodity that can make magazines with high waste paper content ratio as material and further reduce the amount of garbage after use.

Specification

●W x L(mm x m):200 x 190
●Sheet Size(mm):200 x 150
●Q'ty Per Case:1 Roll x 9 Pieces