- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Kororo Automatic Gargle Unit CO-SA Type
Specifications of 11030
-
- Product Model
- Automatic Gargle Device
-
- Frontage(mm)
- 348
-
- Depth(mm)
- 359
-
- Height(mm)
- 1052
-
- JAN Code
- 4987696110304
-
- Trusco Code
- 449-3532
-
- Mass(g)
- 16000
-
- Features
- Simply step on the pedal to dispense mouthwash from the nozzle in appropriate amounts to use this automatic mouthwash dispenser without requiring a cup.
-
- Specifications
- Direct water connection type
-
- Mouthwash discharge amount(L/minutes)
- Approximately 1.2
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 51,923.34
฿ 46,211.77
|
GARGLES
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Automatic Gargle Device
-
- Frontage(mm)
- 348
-
- Depth(mm)
- 359
-
- Height(mm)
- 1052
-
- JAN Code
- 4987696110304
-
- Trusco Code
- 449-3532
-
- Mass(g)
- 16000
-
- Features
- Simply step on the pedal to dispense mouthwash from the nozzle in appropriate amounts to use this automatic mouthwash dispenser without requiring a cup.
-
- Specifications
- Direct water connection type
-
- Mouthwash discharge amount(L/minutes)
- Approximately 1.2
-
- Amount Of Content
- 1 unit
Product Description
An automatic gargle machine that does away with the need for a cup by discharging the appropriate dilution of mouthwash from a nozzle by simply stepping on a pedal.
Specifications of 11030
-
- Product Model
- Automatic Gargle Device
-
- Frontage(mm)
- 348
-
- Depth(mm)
- 359
-
- Height(mm)
- 1052
-
- JAN Code
- 4987696110304
-
- Trusco Code
- 449-3532
-
- Mass(g)
- 16000
-
- Features
- Simply step on the pedal to dispense mouthwash from the nozzle in appropriate amounts to use this automatic mouthwash dispenser without requiring a cup.
-
- Specifications
- Direct water connection type
-
- Mouthwash discharge amount(L/minutes)
- Approximately 1.2
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 51,923.34
฿ 46,211.77
|
GARGLES
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Automatic gargle machine that does not need cups that gargle liquid diluted to the correct magnification is discharged from the nozzle by just pressing the pedal.Specification
●W x D x H(mm):348 x 359 x 1052
●SPQ(piece):1
●Water Connection Direct Type
●Discharge Rate Amount of Gargle: Approx. 1.2L/min
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?