(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Artificial Turf KG3000 (Flameproof)

Artificial Turf KG3000 (Flameproof)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 449-0010

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    20000
  • Thickness(mm)
    7
  • JAN Code
    4964079019867
  • Trusco Code
    449-7295
  • Features
    Artificial turf of PP raw material. It is a fire protection compliant product. Fire protection approval number (No.E.O.960207)
  • Use
    Sports and multi-purpose facilities.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    16500
Part Number
449-0010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,167.00

ARTIFICIAL TURFS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    20000
  • Thickness(mm)
    7
  • JAN Code
    4964079019867
  • Trusco Code
    449-7295
  • Features
    Artificial turf of PP raw material. It is a fire protection compliant product. Fire protection approval number (No.E.O.960207)
  • Use
    Sports and multi-purpose facilities.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    16500

Product Description

Artificial turf made of PP material. Fire retardancy conforming product. Fire retardancy license number (No. E.O.960207)

Specifications of 449-0010

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    20000
  • Thickness(mm)
    7
  • JAN Code
    4964079019867
  • Trusco Code
    449-7295
  • Features
    Artificial turf of PP raw material. It is a fire protection compliant product. Fire protection approval number (No.E.O.960207)
  • Use
    Sports and multi-purpose facilities.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    16500
Part Number
449-0010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,167.00

ARTIFICIAL TURFS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1