(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"TOKUMARU Chipsaw Brushcutter" (for General Mowing)

"TOKUMARU Chipsaw Brushcutter" (for General Mowing)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 331.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBC-230
TBC-255
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Number of flutes JAN Code Trusco Code Mass
(g)

฿ 364.00

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 230 36 4989999230611 436-3191 626

฿ 331.00

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 255 40 4989999230628 436-3205 775

Basic Specifications

  • Product Type
    Weed Whacker
  • Blade thickness(mm)
    2.0
  • Hole Diameter(mm)
    25.4
  • Max. Rotational Speed(rpm)
    10000
  • Features
    Features a fully embedded type tip that is resistant to impact and has excellent durability. The tip is sharpened on the same side as for woodworking, delivering outstanding cutting performance.
  • Application
    For general mowing and cutting weeds, vines and bamboo grass.
  • Blade part
    Carbide tip

Product Description

Features a fully embedded type tip that is resistant to impact and has excellent durability. The tip is sharpened on the same side as for woodworking, delivering outstanding cutting performance.

Part Number
TBC-230
TBC-255
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Number of flutes JAN Code Trusco Code Mass
(g)

฿ 364.00

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 230 36 4989999230611 436-3191 626

฿ 331.00

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 255 40 4989999230628 436-3205 775

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Strongly impact-resistant and has durability with adoption of a fully embedded type tip.
●Since the same side polishing as for wood working is applied to the tip, the degree of mowing is outstanding.

Usage

●General shackle weeds, weeds, crows, bamboo grass.

Specification

●Max Working Rotation Speed(rpm):10000

Materials

●Blade Part: Carbide Tip