(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Full Mortise-and-tenon Joint (telescopic)_Replacement Blade with Sheath

Full Mortise-and-tenon Joint (telescopic)_Replacement Blade with Sheath

You can add up to 6 items to the comparison list.

Loading...

Specifications of 250Z-1-ST

  • Product Model
    Tool for Gardening
  • Blade Length(mm)
    370
  • Total Length(mm)
    700
  • JAN Code
    4965280445131
  • Trusco Code
    440-0330
  • Mass(g)
    520
  • Material
    Blade: High carbon cutting steel (hard chromium finishing)
Part Number
250Z-1-ST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,035.00

GARDENING SUPPLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Model
    Tool for Gardening
  • Blade Length(mm)
    370
  • Total Length(mm)
    700
  • JAN Code
    4965280445131
  • Trusco Code
    440-0330
  • Mass(g)
    520
  • Material
    Blade: High carbon cutting steel (hard chromium finishing)

Product Description

[Features]
· Set that includes a replacement blade and main unit mount.* When replacing the removable part, also replace the blade.
[Applications]
· Replacement blade for pruning tall plants

Specifications of 250Z-1-ST

  • Product Model
    Tool for Gardening
  • Blade Length(mm)
    370
  • Total Length(mm)
    700
  • JAN Code
    4965280445131
  • Trusco Code
    440-0330
  • Mass(g)
    520
  • Material
    Blade: High carbon cutting steel (hard chromium finishing)
Part Number
250Z-1-ST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,035.00

GARDENING SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1