(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WD-25L |
WD-30L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) |
Total Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,824.00 |
GARDENING SUPPLIES | 1 Piece(s) | 40 Day(s) | 250 | 394 | 4965280013019 | 440-0399 | 115 | ||
฿ 2,056.00 |
GARDENING SUPPLIES | 1 Piece(s) | 40 Day(s) | 300 | 471 | 4965280015013 | 440-0411 | 140 |
Uses a natural material that fits the hand well, making it easy to use. Features a stopper on the end of the sheath so that the blade is held firmly even if the sheath is turned upside down. For pruning.
Part Number |
---|
WD-25L |
WD-30L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) |
Total Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,824.00 |
GARDENING SUPPLIES | 1 Piece(s) | 40 Day(s) | 250 | 394 | 4965280013019 | 440-0399 | 115 | ||
฿ 2,056.00 |
GARDENING SUPPLIES | 1 Piece(s) | 40 Day(s) | 300 | 471 | 4965280015013 | 440-0411 | 140 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?