Long Electric Tree Clipper (for High Speeds)

Brand :
NISHIGAKI

Caution

    Product Description

    Cuts thick branches (up to 15 mm). Cutting blade angle can be adjusted. (Up or down by up to 30 degrees) Rotational power transmission system reduces vibration so that the user does not become fatigued. Hand-scissor-style trimming enables beautiful cut edges. For cutting grass on roadsides, and in parks, parking lots and schools, etc. For cutting grass around the roots of fruit trees and garden trees. For cutting grass on paddy levees and watersides.

    Features

    ●It can cut to thick branch tree wood(Max 15mm).
    ●The cutting blade square angle can be changed.(up and down and up to 30 degrees each)

    Usage

    ●Planting wood, for pruning fences.

    Specification

    ●Cutting Width(mm):300
    ●SPQ(piece):1
    ●Cutting Blade Drive System Type: Single-Edge Drive
    ●Power Supply: Single Phase 100V
    ●Continuous Use Time: 30mins

    Warning

    ●Since this product will pass electricity, please do not use in places where there is a danger of electric shock.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat