Refresh Body Sheet (Thick Type)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Super large size sheet enough for wiping the whole body.
    · The removal port has stopper functionality that allows it to be easily pulled out with one hand.
    · Menthol components create a refreshing feeling..
    · Faintly scented type (citrus fragrance formulation).
    · It is thick with texture similar to a cloth towel.
    [Applications]
    · For wiping the body and around the neck after work. For refreshing.

    Features

    ●You can wipe firmly with a single super large sheet size, you indulge in the whole body firmly.
    ●Since the stopper function is attached to the take-out opening, it can be easily taken out with one hand.
    ●Refreshing ingredients with moderate refreshi

    Usage

    ●After work, body and neck, etc. to wipe off. 
    ●For refreshment.

    Specification

    ●Sheet Size(mm):400 x 300
    ●Q'ty Per Bag(sheet):30
    ●SPQ(bag):1
    ●With 30 sheets
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat