(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulation Sheet

Insulation Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,021.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRSS-1827
TRSS-1836
TRSS-2736
TRSS-3654
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 2,021.00

WINDOW FILMS 1 Piece(s) 1 Day(s) 1710 2600 4989999243253 437-7486 1000 1 pc.

฿ 2,686.00

WINDOW FILMS 1 Piece(s) 1 Day(s) 1710 3500 4989999243260 437-7494 1300 1 pc.

฿ 2,522.00

WINDOW FILMS 1 Piece(s) 1 Day(s) 2600 3530 4989999243277 437-7508 1900 1 pc.

฿ 3,879.00

WINDOW FILMS 1 Piece(s) 1 Day(s) 3530 5300 4989999243284 437-7516 3700 1 pc.

Basic Specifications

  • Product Type
    Film
  • Color
    White
  • Thickness(mm)
    0.33
  • Grommet Inner Diameter(mm)
    12
  • Features
    There is a heat shielding effect, which controls temperature increase by diffused reflection.
  • Application
    As a protective covering for window linings inside factories or outdoor pipes, etc.
  • Sheet Material
    Polyethylene (PE)
  • Grommet Material
    Aluminum
  • Outer edge rope material
    Polypropylene (PP)
  • Inner capacity
    1 pc.

Product Description

There is a heat shielding effect, which controls temperature increase by diffused reflection.

Part Number
TRSS-1827
TRSS-1836
TRSS-2736
TRSS-3654
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 2,021.00

WINDOW FILMS 1 Piece(s) 1 Day(s) 1710 2600 4989999243253 437-7486 1000 1 pc.

฿ 2,686.00

WINDOW FILMS 1 Piece(s) 1 Day(s) 1710 3500 4989999243260 437-7494 1300 1 pc.

฿ 2,522.00

WINDOW FILMS 1 Piece(s) 1 Day(s) 2600 3530 4989999243277 437-7508 1900 1 pc.

฿ 3,879.00

WINDOW FILMS 1 Piece(s) 1 Day(s) 3530 5300 4989999243284 437-7516 3700 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is a thermal insulation effect to suppress temperature rise due to diffuse reflection effect.

Usage

●As a curing preservation such as inside pasting of windows inside the factory and outdoor pipes.

Specification

●Color:White
●Thickness(mm):0.33
●Number of Eyelets(set):30
●Eyelet Inner Diameter: 12mm
●Eyelet Pitch: 300cm
●Visible Ray Transmittance: 9.1%
●Ultraviolet Rays Transmittance: 0.4% or less

Materials

●Sheet: Polyethylene(PE)
●Eyelet: Aluminum
●Surrounding Rope: Polypropylene(PP)