(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
576-200 |
576-212 |
576-221 |
576-222 |
576-224 |
576-225 |
576-226 |
576-227 |
576-231 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Mass (g) |
Other | Details Model | Body Dimensions / Width (mm) |
Body Dimensions / Depth (mm) |
Body Dimensions / Height (mm) |
Water Suction Capacity (L / Parts) (50 / 60Hz) |
Highest Output (MPa) |
Power Cord (m) |
Tank Capacity (L) |
Hydraulic Pressure | Total Length of High Pressure Tube (m) |
Watering Tube / Inner Diameter (mm) |
Watering Tube / Major Diameter (mm) |
Length (mm) |
Mounting Screw | Installation space of spray nozzle (mm) |
Hose Length (m) |
JAN Code | Trusco Code | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 76,602.97 ฿ 68,942.67 |
SPRAYING SYSTEMS | 1 Piece(s) | 19 Day(s) | Watering System | 19800 | Only body | Spray Pump Unit | 295 | 430 | 500 | 2.9/3.5 | 3.5 | 2.5 | 20 | With 6-step Adjustable Function | - | - | - | - | - | - | - | 4972353576210 | 420-2643 | Can also be used as a washing/water leak inspection pump. A float valve is equipped inside of the tank. Can supply water automatically by connecting a hose. Comes with a 10 m pressure-resistant hose. | 1 unit | ||
฿ 13,384.61 |
SPRAYING SYSTEMS | 1 Piece(s) | 19 Day(s) | Nozzle | 350 | Option | - | - | - | - | - | - | - | - | - | 5 | - | - | - | - | 900 | - | 4972353576258 | 420-2660 | A set of 5 spray nozzles and high-pressure tubes. 2 fixing hooks and 12 screws are included. | 1 Set (5 Spray Nozzles, High-pressure Tube, 2 Attachment Hooks, 12 Screws) | ||
฿ 656.00 |
SPRAYING SYSTEMS | 1 Piece(s) | 14 Day(s) | Hose, Tube | 52 | Option | - | - | - | - | - | - | - | - | - | - | 6 | 8 | - | - | - | 2 | 4972353576319 | 420-2678 | A water supply hose for spray nozzles. | 1 pc. | ||
฿ 2,980.00 |
SPRAYING SYSTEMS | 1 Piece(s) | 10 Day(s) | Nozzle | 45 | Option | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4972353576265 | 420-2686 | A built-in check valve prevents dripping after spray stoppage. Adjustment of spray angle is possible. Built-in strainer, with 2 screws. | 1 pc. | ||
฿ 244.99 |
SPRAYING SYSTEMS | 1 Piece(s) | 19 Day(s) | Fittings | 22 | Option | - | - | - | - | - | - | - | - | - | - | - | - | 23 | - | - | - | 4972353576289 | 420-2694 | Used for connecting the spray pump unit and the tube fitting. | 1 pc. | ||
฿ 3,151.60 |
SPRAYING SYSTEMS | 1 Piece(s) | 19 Day(s) | Hose, Tube | 290 | Option | - | - | - | - | - | - | - | - | - | - | 6 | 8 | - | - | - | 10 | 4972353576296 | 420-2708 | A water supply hose for spray nozzles. | 1 pc. | ||
฿ 6,319.84 |
SPRAYING SYSTEMS | 1 Piece(s) | 12 Day(s) | Hose, Tube | 900 | Option | - | - | - | - | - | - | - | - | - | - | 6 | 8 | - | - | - | 20 | 4972353576333 | 420-2716 | A water supply hose for spray nozzles. | 1 pc. | ||
฿ 309.18 |
SPRAYING SYSTEMS | 1 Piece(s) | 12 Day(s) | Fittings | 7 | Option | - | - | - | - | - | - | - | - | - | - | - | - | - | R1/4 | - | - | 4972353576340 | 420-2724 | Screw removal adapter for high pressure tube. | 1 pc. | ||
฿ 705.34 |
SPRAYING SYSTEMS | 1 Piece(s) | 12 Day(s) | Other | 66 | Option | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4972353576357 | 420-2741 | End valve for high pressure tube. | 1 pc. |
[Features]
· Can also be used as a pump for washing / water leakage inspection.
· The tank has a built-in ball tap. Water can be supplied automatically by connecting a hose.
· Includes a 10 m pressure-resistant hose.
Part Number |
---|
576-200 |
576-212 |
576-221 |
576-222 |
576-224 |
576-225 |
576-226 |
576-227 |
576-231 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Mass (g) |
Other | Details Model | Body Dimensions / Width (mm) |
Body Dimensions / Depth (mm) |
Body Dimensions / Height (mm) |
Water Suction Capacity (L / Parts) (50 / 60Hz) |
Highest Output (MPa) |
Power Cord (m) |
Tank Capacity (L) |
Hydraulic Pressure | Total Length of High Pressure Tube (m) |
Watering Tube / Inner Diameter (mm) |
Watering Tube / Major Diameter (mm) |
Length (mm) |
Mounting Screw | Installation space of spray nozzle (mm) |
Hose Length (m) |
JAN Code | Trusco Code | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 76,602.97 ฿ 68,942.67 |
SPRAYING SYSTEMS | 1 Piece(s) | 19 Day(s) | Watering System | 19800 | Only body | Spray Pump Unit | 295 | 430 | 500 | 2.9/3.5 | 3.5 | 2.5 | 20 | With 6-step Adjustable Function | - | - | - | - | - | - | - | 4972353576210 | 420-2643 | Can also be used as a washing/water leak inspection pump. A float valve is equipped inside of the tank. Can supply water automatically by connecting a hose. Comes with a 10 m pressure-resistant hose. | 1 unit | ||
฿ 13,384.61 |
SPRAYING SYSTEMS | 1 Piece(s) | 19 Day(s) | Nozzle | 350 | Option | - | - | - | - | - | - | - | - | - | 5 | - | - | - | - | 900 | - | 4972353576258 | 420-2660 | A set of 5 spray nozzles and high-pressure tubes. 2 fixing hooks and 12 screws are included. | 1 Set (5 Spray Nozzles, High-pressure Tube, 2 Attachment Hooks, 12 Screws) | ||
฿ 656.00 |
SPRAYING SYSTEMS | 1 Piece(s) | 14 Day(s) | Hose, Tube | 52 | Option | - | - | - | - | - | - | - | - | - | - | 6 | 8 | - | - | - | 2 | 4972353576319 | 420-2678 | A water supply hose for spray nozzles. | 1 pc. | ||
฿ 2,980.00 |
SPRAYING SYSTEMS | 1 Piece(s) | 10 Day(s) | Nozzle | 45 | Option | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4972353576265 | 420-2686 | A built-in check valve prevents dripping after spray stoppage. Adjustment of spray angle is possible. Built-in strainer, with 2 screws. | 1 pc. | ||
฿ 244.99 |
SPRAYING SYSTEMS | 1 Piece(s) | 19 Day(s) | Fittings | 22 | Option | - | - | - | - | - | - | - | - | - | - | - | - | 23 | - | - | - | 4972353576289 | 420-2694 | Used for connecting the spray pump unit and the tube fitting. | 1 pc. | ||
฿ 3,151.60 |
SPRAYING SYSTEMS | 1 Piece(s) | 19 Day(s) | Hose, Tube | 290 | Option | - | - | - | - | - | - | - | - | - | - | 6 | 8 | - | - | - | 10 | 4972353576296 | 420-2708 | A water supply hose for spray nozzles. | 1 pc. | ||
฿ 6,319.84 |
SPRAYING SYSTEMS | 1 Piece(s) | 12 Day(s) | Hose, Tube | 900 | Option | - | - | - | - | - | - | - | - | - | - | 6 | 8 | - | - | - | 20 | 4972353576333 | 420-2716 | A water supply hose for spray nozzles. | 1 pc. | ||
฿ 309.18 |
SPRAYING SYSTEMS | 1 Piece(s) | 12 Day(s) | Fittings | 7 | Option | - | - | - | - | - | - | - | - | - | - | - | - | - | R1/4 | - | - | 4972353576340 | 420-2724 | Screw removal adapter for high pressure tube. | 1 pc. | ||
฿ 705.34 |
SPRAYING SYSTEMS | 1 Piece(s) | 12 Day(s) | Other | 66 | Option | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4972353576357 | 420-2741 | End valve for high pressure tube. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?