(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stem Fan Humidifier SFH-12

Stem Fan Humidifier SFH-12

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SFH-12

  • Product Model
    Humidifier
  • Power (V)
    100
  • Power Consumption (W)
    (Weak) 500 / (Strong) 1000 [50/60 Hz]
  • Body Dimensions Width(mm)
    320
  • Body Dimensions Depth(mm)
    290
  • Body Dimension: Height(mm)
    415
  • JAN Code
    4511340035677
  • Trusco Code
    443-8701
  • Features
    Steam fan type humidifier that can demonstrate great humidification without being influenced by ambient humidity. Humidity sensor and humidity setting function maintain comfortable humidity and prevent over-humidification.
  • Use
    Ideal for humidification of a wide space such as offices, schools and facilities.
  • Tank Capacity(L)
    4.6X2
  • Specifications
    Humidification Guide: Wooden Structures (34 m2), Western Prefab Style (55 m2) 33 mats.
  • Mass(g)
    6000
  • Humidification Amount(ml/h)
    High 1,200/ Low 600
  • Amount Of Content
    1 unit
Part Number
SFH-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,996.55

AIR CLEANERS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Model
    Humidifier
  • Power (V)
    100
  • Power Consumption (W)
    (Weak) 500 / (Strong) 1000 [50/60 Hz]
  • Body Dimensions Width(mm)
    320
  • Body Dimensions Depth(mm)
    290
  • Body Dimension: Height(mm)
    415
  • JAN Code
    4511340035677
  • Trusco Code
    443-8701
  • Features
    Steam fan type humidifier that can demonstrate great humidification without being influenced by ambient humidity. Humidity sensor and humidity setting function maintain comfortable humidity and prevent over-humidification.
  • Use
    Ideal for humidification of a wide space such as offices, schools and facilities.
  • Tank Capacity(L)
    4.6X2
  • Specifications
    Humidification Guide: Wooden Structures (34 m2), Western Prefab Style (55 m2) 33 mats.
  • Mass(g)
    6000
  • Humidification Amount(ml/h)
    High 1,200/ Low 600
  • Amount Of Content
    1 unit

Product Description

An air cleaner that creates a comfortable environment by providing powerful humidification.
[Features]
· Large amount of humidification, providing a stable 1,200 mL/h. Safe design with a low temperature of around 50°C at the outlet.
· Uses a steam fan method that can produce powerful humidification without being affected by the ambient humidity.
· The humidity sensor and humidity setting function maintain comfortable humidity and minimize excessive humidification.
· The temperature setting function can control moderate temperatures.
· The water supply stop function prevents heating without water. Clean jet vapor without scattering bacteria.
· As a guide, it can provide humidification to a wooden structure of 20 tatami mats (approx. 30.6 square meters) or a prefab western-style room of 33 tatami mats (approx. 50.5 square meters).
[Applications]
· Ideal for large spaces such as offices, schools, facilities, etc.

Specifications of SFH-12

  • Product Model
    Humidifier
  • Power (V)
    100
  • Power Consumption (W)
    (Weak) 500 / (Strong) 1000 [50/60 Hz]
  • Body Dimensions Width(mm)
    320
  • Body Dimensions Depth(mm)
    290
  • Body Dimension: Height(mm)
    415
  • JAN Code
    4511340035677
  • Trusco Code
    443-8701
  • Features
    Steam fan type humidifier that can demonstrate great humidification without being influenced by ambient humidity. Humidity sensor and humidity setting function maintain comfortable humidity and prevent over-humidification.
  • Use
    Ideal for humidification of a wide space such as offices, schools and facilities.
  • Tank Capacity(L)
    4.6X2
  • Specifications
    Humidification Guide: Wooden Structures (34 m2), Western Prefab Style (55 m2) 33 mats.
  • Mass(g)
    6000
  • Humidification Amount(ml/h)
    High 1,200/ Low 600
  • Amount Of Content
    1 unit
Part Number
SFH-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,996.55

AIR CLEANERS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1