(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line marker

Line marker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 498613

  • Product Type
    Other Cushions
  • Color
    White
  • Mounting Method
    Other
  • Material
    Other
  • Accessory
    None
  • Height(mm)
    90
  • Frontage(mm)
    200
  • Height(mm)
    13
  • JAN Code
    4973655498613
  • Trusco Code
    412-7803
  • Mass(g)
    250
  • Other Material
    Synthetic Rubber + Recycled Rubber
  • Loadable
    10t
  • Mounting Bore Diameter(mm)
    5
  • Amount Of Content
    1 pc.
Part Number
498613
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 366.00

SAFETY CUSHIONS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Color
    White
  • Mounting Method
    Other
  • Material
    Other
  • Accessory
    None
  • Height(mm)
    90
  • Frontage(mm)
    200
  • Height(mm)
    13
  • JAN Code
    4973655498613
  • Trusco Code
    412-7803
  • Mass(g)
    250
  • Other Material
    Synthetic Rubber + Recycled Rubber
  • Loadable
    10t
  • Mounting Bore Diameter(mm)
    5
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Since it is divided construction, it can be easily constructed even if there are parked vehicles.
·Highly visible color.
·It is highly durable and does not need to be repainted like conventional white lines. In addition, there is no need for large-scale equipment such as a painting line.
·It has a reflective plate that makes it easy to see even at night.
[Applications]
·Parking lot zoning

Specifications of 498613

  • Product Type
    Other Cushions
  • Color
    White
  • Mounting Method
    Other
  • Material
    Other
  • Accessory
    None
  • Height(mm)
    90
  • Frontage(mm)
    200
  • Height(mm)
    13
  • JAN Code
    4973655498613
  • Trusco Code
    412-7803
  • Mass(g)
    250
  • Other Material
    Synthetic Rubber + Recycled Rubber
  • Loadable
    10t
  • Mounting Bore Diameter(mm)
    5
  • Amount Of Content
    1 pc.
Part Number
498613
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 366.00

SAFETY CUSHIONS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent durability and there is no need to repaint like a conventional white line. Also, there is no need for large-scale equipment such as coating line.
●Reflective plate is easy to see even at night.

Specification

●Color:White
●W x D x H(mm):200 x 90 x 13
●SPQ(piece):50
●Load Capacity: 10t
●Mounting Sole Diameter: 5mm

Materials

●Synthetic Rubber + Recycled Rubber

Accessories

●None