Tire Stop

Brand :
Richell

Caution

    Product Description

    [Features]
    ·Prevents contact accidents in parking lots and garages. Easy to install
    ·Considering the environment, we use recycled rubber
    ·Since it is made of recycled rubber, there is little cracking or deformation.
    ·Hard to scratch the car body
    ·Can also be fixed using anchor bolts (commercially available)
    ·steel plate is inserted
    ·All anchor M12 × 120 L recommended

    Features

    ●It prevents contact accidents in parking lots and garages making installation easy.
    ●Uses recycled rubber in consideration for the environment.
    ●There are few cracks and deformation because it is made from recycled rubber.
    ●It is hard to damage the car b

    Specification

    ●Color:Black
    ●W x D x H(mm):500 x 150 x 100
    ●SPQ(piece):2
    ●Load Capacity: Approx. 2t 
    ●Mounting Sole Diameter: 14mm

    Materials

    ●Recycled Rubber

    Accessories

    ●None
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat