(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Furniture Tumble Prevention Stabilizing Plate "Funbarukun"

Furniture Tumble Prevention Stabilizing Plate "Funbarukun"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 324.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M5880
M6090
M6110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 433.53

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 12 Day(s) 900 4904140358808 441-8310 290 1 pc.

฿ 560.88

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 1 Day(s) 1200 4904140360900 441-8336 360 1 pc.

฿ 324.71

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 1 Day(s) 600 4904140361105 441-8344 183 1 pc.

Basic Specifications

  • Product Type
    Tip-over prevention plate
  • Color
    Transparency
  • Depth(mm)
    44
  • Thickness(mm)
    10
  • Features
    Simply laid under the furniture, it prevents furniture from slipping and helps prevent tipping. Does not require nails or screws for installation and does not scratch valuable furniture, pillars, etc.
  • Material
    Non-migratory synthetic resin elastomer
  • Amount Of Content
    1 pc.

Product Description

Simply laid under the furniture, it prevents furniture from slipping and helps prevent tipping. Does not require nails or screws for installation and does not scratch valuable furniture, pillars, etc.

Part Number
M5880
M6090
M6110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 433.53

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 12 Day(s) 900 4904140358808 441-8310 290 1 pc.

฿ 560.88

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 1 Day(s) 1200 4904140360900 441-8336 360 1 pc.

฿ 324.71

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 1 Day(s) 600 4904140361105 441-8344 183 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Simply by laying under furniture prevents furniture from slipping out, making it hard to fall over.

Specification

●Color:Transparent
●SPQ(piece):10

Materials

●Non-Migratory Synthetic Resin Elastomer